Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1.05kVA 705W Line-Interactive UPS, Tower, USB, 6 Outlets

Model Number: SMART1050


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for data centers, VoIP systems, points of sale and network closets.
  • Corrects under- and overvoltages from 75V to 147V
  • 6 NEMA 5-15R outlets
  • Front-panel LEDs indicate load, power and battery statuses
  • Monitoring of power conditions via PowerAlert®
  • 23 min. runtime at half load; 8 min. at full load

Overview

The SMART1050 SmartPro 120V 1.05kVA 705W Line-Interactive UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up data centers, VoIP systems, points of sale and network closets, the SMART1050 switches to 1.05kVA/705W battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring six NEMA 5-15R outlets and a six-foot power cord with 120V NEMA 5-15P input, the SMART1050 has an internal battery that provides 23 minutes of support at half load and eight minutes at full load. Front-panel LEDs indicate line power, battery power, overload, voltage regulation and battery status. An alarm sounds to indicate power failure or a low battery.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 75V to 147V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 480-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert software, available via free download, the SMART1050 enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated AC output for servers, network storage devices and telecom hardware
  • Audible alarm signals loss of utility power or low battery
  • 6 NEMA 5-15R outlets
  • 6 ft. power cord with 120V NEMA 5-15P input
  • 480-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 23 min. and full load up to 8 min.
  • Internal batteries designed for hot-swap field replacement
  • 96% line-power efficiency rating saves money in energy costs
  • Cold-start capability enables turn-on in battery mode during blackouts

Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 75V–147V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

LED Indicators
  • Front-panel LEDs signal indicate line power, battery power, overload, voltage regulation and battery status

USB Communication Port
  • USB port combines with PowerAlert software (available via free download at www.tripplite.com/poweralert) to enable safe unattended system shutdown and file saves in case of a prolonged power failure
  • Supports messaging of UPS and line power status, including voltage and battery capacity

Small-Footprint Tower Housing
  • Uses less than 53 sq. in. of floor or desktop space
  • Mounts on wall with optional UPSWM accessory

Package Includes

  • SMART1050 SmartPro 120V 1.05kVA 705W Line-Interactive UPS
  • USB cable
  • Owner’s manual
Cisco compatible RoHS compliant
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332033802
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1050
Output kVA Capacity (kVA)1.05
Output Watt Capacity (Watts)705
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)6.7A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers12A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)6
BATTERY
Full Load Runtime (min.)  8 min. (705w)
Half Load Runtime (min.)  23 min. (355w)
DC System Voltage (VDC)18
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC52 (quantity 3)
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  480
AC Suppression Response Time  Instantaneous
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)183
Primary UPS Height (mm)300
Primary UPS Width (mm)183
Shipping Dimensions (hwd / in.)15.60 x 10.60 x 10.70
Shipping Weight (lbs.)33.00
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)11.8 x 7.2 x 7.2
UPS Power Module Weight (kg)13.15
UPS Power Module Weight (lbs.)29
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)96%
COMMUNICATIONS
Communications InterfaceUSB
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC52 | UPS Replacement Batteries RBC52 UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units
  Model Number Description
PDU1215 | Power Distribution Units PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUNV | Power Distribution Units PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUMH15 | Power Distribution Units PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUMNH15 | Power Distribution Units PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units PDUMH15ATNET 1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.