Part Number: SMART1050SLTAA TAA
This Model has been retired and replaced by SM1000RM2UTAA. An Owner's Manual and other information for the SMART1050SLTAA is available on the model support page
Overview
Featuring eight NEMA 5-15R outlets and a six-foot power cord with 120V NEMA 5-15P input, the SMART1050SLTAA has an internal battery that provides 19 minutes of support at half load and seven minutes at full load. Front-panel LEDs indicate line power, battery power, overload, voltage regulation and battery status. An alarm sounds to indicate power failure, low battery or overload.
Automatic voltage regulation (AVR) maintains selectable 100V, 110V or 120V nominal output over an input range of 83V to 145V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 690-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert software, available via free download, the SMART1050SLTAA enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides fully regulated sine wave AC output for point-of-sale applications, VoIP systems and small business networks
- Audible alarm signals loss of utility power, low battery or overload
- 8 NEMA 5-15R outlets
- 6 ft. power cord with 120V NEMA 5-15P input
- 690-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 19 min. and full load up to 7 min.
- Internal batteries designed for hot-swap field replacement
- 95% line-power efficiency rating saves money in energy costs
- Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
- Maintains selectable 100V, 110V or 120V nominal output over input range of 83V–145V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
LED Indicators
- Front-panel LEDs signal indicate line power, battery power, overload, voltage regulation and battery status
Network Management Cards
- Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
Communication Ports
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
Telephone/Network Jacks
- Protect against power surges over telephone/DSL or network Ethernet lines
Specifications
OVERVIEW
UPC Code | 037332152787 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 6.1A (120V), 6.6A (110V), 7.2A (100V) |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1050 |
Output Capacity (kVA) | 1.05 |
Output Capacity (Watts) | 650 |
Nominal Voltage Details | 120V default (voltage selection via back panel switches) |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -13%, + 15% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 7 min. (650w) |
Runtime Half Load (min.) | 19 min. (325w) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | 3 hours |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC24-SLT |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v) |
Overvoltage Correction | Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance |
Undervoltage Correction | Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | 9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
Site Wiring Fault Indication | Rear panel site wiring fault LED |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 690 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 335 |
Primary UPS Height (mm) | 259 |
Primary UPS Width (mm) | 173 |
Shipping Dimensions (hwd / in.) | 13.30 x 17.90 x 9.30 |
Shipping Weight (lbs.) | 38.40 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.2 x 6.8 x 13.2 |
UPS Power Module Weight (kg) | 16.33 |
UPS Power Module Weight (lbs.) | 36 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 107 |
AC Mode Efficiency Rating (100% Load) | 95% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 455 |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications. |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4-6 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance |
High Voltage Transfer to Battery Power (Setpoint) | 145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images