Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline SVX Series 120kVA Modular, Scalable 3-Phase, On-line Double-Conversion 400/230V 50/60Hz UPS System

Model Number: SVX120KL


  • 120kVA / 120kW modular, scalable, 3-phase, Large-Frame tower UPS
  • Supports 3 phase 220/380, 230/400 or 240/415V AC, 50/60Hz, Wye; Scalable to 210kVA with N+1 redundancy
  • High efficiency on-line UPS with DSP/IGBT technology and 1% output voltage regulation
  • Pre-installed WEBCARDLX network interface; Economy mode option reduces operating and cooling costs
  • Batteries not included, External battery cabinets sold separate; Tested to CE for worldwide applications
  • 2-year limited warranty

Overview

Tripp Lite's SVX120KL 120kVA / 120kW SmartOnline large-chassis UPS includes installed Input, Bypass and Output breakers, a Static Transfer Switch (STS) and 4 included 30kVA SVX30PM power modules. The system includes space for up to 4 additional user installable SVX30PM power modules to accommodate increased capacity up to 210kW with N+1 fault-tolerance.

Featuring modular, scalable design with high efficiency voltage and frequency independent / VFI operation, Tripp Lite's SVX Series SmartOnline UPS systems are ideal for the protection of a wide variety of critical IT systems. Scalable, modular configuration enables UPS capacity upgrades and hot-swap power supply maintenance without costly downtime. Over 95% efficient in standard online-mode and over 99% efficient in optional economy-mode enables reduced operating and cooling costs. Unity power factor configuration provides equal kVA and kW output ratings for up to 25% more wattage capacity than common 0.8 - 0.9 power factor competing designs. Network-grade sine-wave AC output with 1% output voltage regulation and less than 1.5% output total harmonic distortion. Advanced IGBT inverter with Digital Signal Processor (DSP) technology provides for less than 3% input total harmonic distortion (THDi) to support 1:1 generator sizing. Dual input hardwire design enables operation from one or two input power sources for enhanced system availability. N+1 fault-tolerance is supported anytime there is an "extra" SVX30PM 30kW power module installed beyond the minimum required quantity. Automatic and manual bypass options keep connected equipment operational during routine maintenance or critical power module failure. UPS batteries are not included, External ±240VDC battery cabinets sold separate.

Features

  • Tripp Lite's SVX120KL 120kVA / 120kW SmartOnline UPS offers network-grade power protection in a highly-configurable large-chassis modular, scalable form factor
  • Supports 220/380, 230/400 or 240/415V AC, 3-Phase Wye 4-Wire plus Earth Hardwire input and output wiring
  • Tested to CE for worldwide applications
  • Open slots for up to 4 additional SVX30PM 30kW power modules enables scalable capacity configurations up to 210kW with enhanced N+1 reliability
  • Pre-installed WEBCARDLX network interface
  • Serial port enables unattended shutdown and UPS monitoring ability
  • Modular configuration with hot-swappable power modules enables easy and fast maintenance with zero downtime
  • Wide input voltage operating range enables full continuous online operation during brownouts as low as 120V (Ph-N) and overvoltages up to 276 (Ph-N)
  • Narrow output voltage operating range regulates output voltage within 1% of the selected 220/230/240 nominal output voltage in online, double-conversion mode
  • Over 95% efficient in online, double-conversion mode and over 99% efficient in optional economy-mode enables reduced operating and cooling costs
  • Less than 3% input Total Harmonic Distortion (THDi) prevents the need to oversize generator systems relative to UPS capacity
  • Dual hardwire input design enables operation from one or two input power sources
  • N+1 fault tolerance is supported anytime there is an “extra” SVX30PM 30kW power module installed beyond the minimum required quantity (For example, this UPS provides N+1 fault-tolerance when loaded to 90kVA or less; Loads of 90-120kVA are fully supported, but without N+1 fault tolerance)
  • Front panel combination LCD/LED display offers full UPS condition and status reporting plus additional configuration options

Package Includes

  • SVX120KL UPS System
  • Instruction manual
  • Warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332194367
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)120000
Output kVA Capacity (kVA)120
Output Watt Capacity (Watts)120000
Output kW Capacity (kW)120
Power Factor  1.0
Crest Factor  3:1
Nominal Voltage DetailsOutput THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsAuto-selectable, user adjustable
Output Circuit Breakers400A 3 pole magnetic breaker
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Output Voltage Regulation  ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 220/230/240V ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 220/230/240V ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%)
Output Frequency Regulation  ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes
Output Amp CapacityOutput Amp Capacity 182A (220/380V); 173A (230/400V); 167A (240/415V)
Individually Controllable Load Banks  No
Modular Upgrade OptionsIncludes 4 SVX30PM 30kVA power modules. Up to 4 additional SVX30PM 30kVA power modules can be added for additional capacity or N+1 availability; Add 1 SVX30PM for 150kVA capacity (or 120kVA with N+1 redundancy); Add 2 SVX30PM for 180kVA capacity (or 150kVA with N+1 redundancy); Add 3 SVX30PM for 210kVA capacity (or 180kVA with N+1 redundancy); Add 4 SVX30PM for 210kVA total capacity with N+1 redundancy
INPUT
Rated input current (Maximum Load)SVX120KL 120kVA Configuration: 220A; Maximum 210kVA Large Chassis Configuration: 385A; 40A maximum inrush current
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage DescriptionSet of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources
UPS Input Connection TypeHardwire
Input Circuit BreakersMAIN and ALTERNATE AC inputs are each protected by 400A 3 pole magnetic breakers
Input Phase3-Phase
Input Frequency40 to 70Hz (online mode); 50/60Hz Auto-selectable
Power Factor (Input)  Greater than 0.99 (full load)
THDi  Less than 3% (full linear load)
BATTERY
Full Load Runtime (min.)  Batteries sold separate; Runtime is dependent on battery pack quantity and load level
Expandable Battery RuntimeSupports extended runtime with optional external battery packs; 100A 3 pole 250VDC breaker recommended for external battery
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
DC System Voltage (VDC)±240VDC
Battery Recharge Rate (Included Batteries)User selectable charging current of 1A to 8A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting
Battery Replacement DescriptionHot-swappable, replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous output in online mode, without using battery power, during overvoltages to 478V (Ph-Ph), reducing output to within 1% of selected 380/220V, 400/230V, 415/240V nominal output voltage
Undervoltage Correction  Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 305V (Ph-Ph) at full load and to 208V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 380/220V, 400/230V, 415/240V nominal output voltage
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions
SwitchesFront panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch
Alarm Cancel OperationAudible alarms can be muted using on-screen prompts
Audible AlarmUnique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm)
LED IndicatorsFront panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  2496
AC Suppression Joule Rating Details2496 joules (Ph-E), 2496 joules (Ph-N), 1872 joules (N-E)
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)1,100
Primary UPS Height (mm)2,010
Primary UPS Width (mm)600
Shipping Dimensions (hwd / in.)75.00 x 29.00 x 48.00
Shipping Weight (lbs.)1055.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)79.13 x 23.62 x 43.3
UPS Power Module Weight (kg)411.00
UPS Power Module Weight (lbs.)906.1
ENVIRONMENTAL
Operating Temperature Range0° to +40°C (+32° to +104°F); De-rates to 90% capacity at 35°C / 95°F and 80% capacity at 40°C / 104°F
Storage Temperature Range-15° to +60°C (+5° to +140°F)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  21701
AC Economy Mode BTU / Hr. (Full Load)3302
AC Mode Efficiency Rating (100% Load)95%
AC Economy Mode Efficiency Rating (100% Load)99%
Audible NoiseLess than 73 DBA front-side, 1m
Operating Elevation (m)Up to 1000m (At elevations over 1000m, output de-rates by 1% per 100m)
COMMUNICATIONS
Communications InterfaceDB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface
Network Management Cards WEBCARDLX 
Network Monitoring Port DescriptionIncludes pre-installed Tripp Lite WEBCARDLX network interface
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cabling included
SNMP CompatibilitySNMP Compatibility Includes pre-installed WEBCARDLX network interface card
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to 305V (Ph-Ph) Full load or 208V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 478V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsCE; ROHS (Restriction of Hazardous Substances)
UPS Certification DetailsAgency standards IEC 62040-1:2008+A1:2013; EMI Approvals EN62040-2, 2006 (Category C3); Vibration and Shock: SS-EN 60068-2-64
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP480V200 | UPS Battery Packs BP480V200 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)
BP480V300 | UPS Battery Packs BP480V300 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)
BP480V370 | UPS Battery Packs BP480V370 External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems
BP480V370NB | UPS Battery Packs BP480V370NB External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems - Batteries Not Included
BP480V400 | UPS Battery Packs BP480V400 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400)
BP480V500 | UPS Battery Packs BP480V500 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)
UPS Accessories
  Model Number Description
SU120KMBPKX | UPS Accessories SU120KMBPKX 3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC
SVX30PM | UPS Accessories SVX30PM Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems
Management Hardware
  Model Number Description
RELAYCARDSV | Management Hardware RELAYCARDSV Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services

Commissioning Services

Part Number Description
W09-BW1-247 Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA
W09-BW1-247-1B Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
W09-BW1-247-1BX Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA
W09-BW1-247-X Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA
W09-EW1-247 Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium
W09-EW1-247-1B Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium
W09-EW1-247-1BX Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium
W09-EW1-247-X Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA - Premium

Annual Service Agreements

Part Number Description
W09-SCBAS1 Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA
W09-SCBAS1-1B Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA
W09-SCENH1 Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium
W09-SCENH1-1B Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.