Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartOnline SVTX Series 3-Phase 380/400/415V 10kVA 9kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

Model Number: SVT10KX


Economical, entry-level 3-phase UPS system protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise.
  • On-line double-conversion topology with IGBT technology
  • Voltage and Frequency Independent (VFI) operation
  • Automatic and Manual Bypass for enhanced reliability
  • Optional ECO mode for high-efficiency operation
  • Internal batteries and expandable runtime options
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SVT10KX SmartOnline® SVTX Series 3-Phase 380/400/415V 10kVA 9kW On-Line Double-Conversion UPS with IGBT technology provides battery backup and AC power protection against power disturbances that can damage electronics or destroy data. It’s recommended for critical IT or corporate infrastructure, telecom, LAN/WAN, security and emergency, financial and light industrial applications.

The SVT10KX’s VFI design allows continuous operation at any supported voltage at either 50 or 60 Hz. Zero transfer time to battery mode ensures no disruption to the attached loads. Automatic and Manual Bypass keeps connected equipment powered even during overloads and UPS maintenance.

IGBT inverter technology produces output power with less than 2% total harmonic distortion (THD) to keep connected equipment functioning at its peak. A 3:1 crest factor safely supports a variety of loads, even those with wildly fluctuating power demands.

Managing the SVT10KX is simplified through the interactive front-panel LCD interface, which displays critical operating conditions and diagnostic data, such as load levels, available runtime, alarm status, battery charge, and voltage and frequency values. Four LEDs indicate bypass, line, battery and fault modes. A serial port allows connection to Tripp Lite’s free local shutdown agent. A built-in card slot supports WEBCARDLX or RELAYCARDSV for network interface and remote monitoring and control. The SVT10KX’s reduced size and small footprint save valuable space.

Features

VFI True On-Line Double-Conversion 3-Phase UPS System
  • Provides fully regulated sine wave AC output for critical telecom, network, security, financial, corporate and light industrial applications
  • +/-1% output voltage regulation in online and battery modes
  • High 0.9 power factor offers 10kVA/9kW output capacity, allowing for more connected devices
  • Selectable 380/400/415V output voltage
  • Wide input voltage window (305–478V) minimizes battery use and prolongs battery life

Reliable Battery Backup with Expandable Runtime
  • Supports half load for 10.5 min. and full load for 3.8 min.
  • Zero transfer time suitable for advanced network applications
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP240V135
  • Restarts automatically after lengthy power outages

IGBT Inverter Technology
  • Produces output power with less than 2% THD to keep connected equipment functioning at its peak
  • Low <6% THDi input rating and advanced IGBT rectifier enables 1:1 Generator Sizing, eliminating costly oversizing requirements for generators, breakers and cables

Automatic and Manual Bypass
  • Increases system reliability
  • Allows maintenance without removing power from attached loads

ECO Mode
  • Operates at efficiency levels as high as 98.8% when input line conditions are favorable

SNMP/Web Capability
  • Slot for SNMP network interface and relay card for remote monitoring and control options

Communications Ports
  • DB9 and EPO ports offer local monitoring and shutdown options

Small-Footprint Tower Design
  • Reduced-size black tower case saves valuable floor space
  • Matching external battery cabinets enable extended runtime options

Package Includes

  • SVT10KX SmartOnline SVTX Series 3-Phase 380/400/415V 10kVA 9kW On-Line Double-Conversion UPS
  • DB9 cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192455
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)10000
Output kVA Capacity (kVA)10
Output Watt Capacity (Watts)9000
Output kW Capacity (kW)9
Power Factor  0.9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/-11V of selected nominal output voltage (220V: 209-231V; 230V: 219-241; 240V: 229-251V)
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsSupports up to 100% load continuously in double conversion mode; Supports 100-110% load for 10 minutes, 110 to 130% load for 1 minute and greater than 130% for 1 second before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to 70% or less
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)17.4A
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Phase3-Phase
Power Factor (Input)  .99PF (100% load)
THDi  <6%
BATTERY
Full Load Runtime (min.)  3.8 min (9kW)
Half Load Runtime (min.)  10.5 min. (4.5kW)
Expandable Battery RuntimeSupports extended runtime optional external battery packs
External Battery Pack Compatibility   BP240V135 
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)4 hours to 90% (Internal batteries)
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode
Overvoltage Correction  Corrects overvoltage conditions to 520V (50% load) and 478V (100% load)
Undervoltage Correction  Corrects brownout conditions to 110V (50% load) / 305V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD DISPLAY: offers a variety of graphical, text and numeric information to indicate a wide range of UPS operation and fault / warning conditions, including current operating mode, alarm status, load level, battery charge, input / output voltage & frequency, estimated runtime and more (see user manual for a detailed listing)
SwitchesON / ENTER BUTTON: turns the UPS on and confirms a selection from the settings menu; OFF / ESC BUTTON: turns off the UPS and returns to the previous item in the settings menu; TEST / UP BUTTON: initiates UPS self-test operation and advances to the next item in the settings menu; MUTE / DOWN BUTTON: silences the audible alarm and advances to the previous item in the settings menu; Press TEST/UP & MUTE/DOWN buttons simultaneously for 1 second to enter or exit the settings menu (See user manual for detailed information)
Audible AlarmAlarms warn users of a variety of operational conditions: BYPASS MODE (beeps every 2 seconds), BATTERY MODE (beeps every 4 seconds), FAULT MODE (beeps continuously), OVERLOAD (beeps twice per second), OTHER WARNINGS (beeps once per second), FAULT (beeps continuously); All alarms can be silenced, except OVERLOAD & OTHER WARNINGS conditions
LED Indicators4 LEDs report BYPASS / LINE / BATTERY / FAULT modes
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)813
Primary UPS Height (mm)861
Primary UPS Width (mm)249
Shipping Dimensions (hwd / in.)41.74 x 14.96 x 36.22
Shipping Weight (lbs.)295.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (Height x Width x Depth, mm)862 x 250 x 813
UPS Power Module Dimensions (hwd, in.)33.9 x 9.8 x 32
UPS Power Module Weight (kg)117.93
UPS Power Module Weight (lbs.)260
ENVIRONMENTAL
Operating Temperature Range0 to +40C (32-104F)
Storage Temperature Range0 to +35C (32 to 95F) with battery; -15 to 60C (5 to +140F) without battery
Relative Humidity5 to 95%, non-condensing
Operating Elevation (ft.)< 3000ft (Capacity de-rates by 1% for every 330ft over 3000)
Audible Noise<65dBA front side 1M
Operating Elevation (m)< 1000m (Capacity de-rates by 1% for every 100m over 1000)
COMMUNICATIONS
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards WEBCARDLX ;  MODBUSCARDSV ;  RELAYCARDSV 
Network Monitoring Port DescriptionCard accessory slot also supports network interface and relay card options
Communications CableDB9 cabling included
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time in ONLINE MODE (0ms); ECONOMY MODE: 7ms from AC to Battery mode / 0.6ms from Battery to AC mode
Low Voltage Transfer to Battery Power (Setpoint)110V (50% load) / 305V (100% load)
High Voltage Transfer to Battery Power (Setpoint)520V (50% load) / 478V (100% load)
SPECIAL FEATURES
Grounding LugYes
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation
CERTIFICATIONS
UPS CertificationsCE
UPS Certification DetailsEN 62040-1-1 (Safety); EN 62040-2 (Category C3)
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP240V135 | UPS Battery Packs BP240V135 External 240V Battery Pack for Select Tripp Lite 400V 3-Phase SmartOnline UPS Systems
Management Hardware
  Model Number Description
MODBUSCARDSV | Management Hardware MODBUSCARDSV Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems

Services

Commissioning Services

Part Number Description
W10-BW0 Commissioning for SVTX 3-Phase UPS in USA
W10-BW0-1B Commissioning for SVTX 3-Phase UPS and Battery Cabinet in USA
W10-EW0 Commissioning for SVTX 3-Phase UPS in USA - Premium
W10-EW0-1B Commissioning for SVTX 3-Phase UPS and Battery Cabinet in USA - Premium
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.