Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/18/2024

Overview

The SV20KL SmartOnline® SV Series 20kVA 3-Phase On-Line Double-Conversion UPS System delivers true scalability and offers the highest level of secure, uninterrupted power protection. Featuring a modular, scalable design with high-efficiency voltage and frequency independent (VFI) operation, this on-line UPS system is ideal for protecting a variety of critical IT systems.

The SV20KL includes pre-installed input, bypass and output breakers, as well as a static transfer switch (STS) and one included 20kVA SV20PM power module. Space is included for up to seven additional user-installable SV20PM power modules to accommodate increased capacity up to 140kVA with N+1 fault tolerance. Each power module is rated at 0.9 power factor for maximum power to the connected load.

The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network.

With up to 92% efficiency in standard mode and up to 99% efficiency in optional economy mode, this 20kVA UPS system helps you reduce operating and cooling costs. Automatic and manual bypass options keep connected equipment operational during routine maintenance or critical power module failure. Batteries are not included. External ±120VDC battery cabinets, such as BP240V370, are sold separately.

Features

20kVA 18kW 3-Phase Large-Chassis UPS System
  • Supports 208/120V or 220/127V AC 50/60 Hz Wye 4-wire plus Earth hardwire input and output wiring
  • Dual hardwire input design enables operation from up to 2 power sources
  • Network-grade sine-wave AC output with 1% output voltage regulation and less than 1.5% output total harmonic distortion
  • Tested to UL 1778 (U.S.), CSA (Canada) and NOM (Mexico) standards
  • High 0.9 power factor for maximum power to the connected load
  • Batteries not included—external ±120VDC battery cabinets, such as BP240V370, sold separately

Pre-Installed WEBCARDLX Network Interface
  • Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
  • No Java required

Modular, Scalable Design for Maximum Flexibility
  • Modular configuration with hot-swappable power modules enables easy and fast maintenance with zero downtime
  • Open slots for up to 7 additional 20kVA SV20PM power modules accommodate increased capacity up to 140kVA with N+1 fault tolerance

Optional Economy Mode
  • Up to 99% efficient in optional economy mode to lower operating and cooling costs

Wide Input/Narrow Output Voltage Operating Range
  • Enables full continuous online operation during brownouts as low as 156V and overvoltages up to 253V
  • Regulates output voltage within 1% of the selected nominal output voltage in on-line double-conversion mode

Advanced IGBT Inverter with Digital Signal Processor (DSP) Technology
  • Provides for less than 3% input total harmonic distortion (THDi) to support 1:1 generator sizing and prevent the need to oversize generator systems relative to UPS capacity

Automatic and Manual Bypass Options
  • Keep connected equipment operational during routine maintenance or critical power module failure

Package Includes

  • SV20KL SmartOnline SV Series 20kVA 3-Phase On-Line Double-Conversion UPS System
  • Pre-installed WEBCARDLX network interface
  • (1) SV20PM 20kVA power module (shipped separately)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332278760
UPS TypeOn-Line
INPUT
Input Phase3-Phase
Rated input current (Maximum Load)SV20KL 20kVA Configuration: 60A; Maximum 140kVA Large Chassis Configuration: 420A; 330A maximum inrush current
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage DescriptionSet of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources
UPS Input Connection TypeHardwire
Input Circuit BreakersMAIN and ALTERNATE AC inputs are each protected by 400A 3 pole magnetic breakers
Input Frequency40 to 70Hz (online mode); 50/60Hz Auto-selectable
Power Factor (Input)  Greater than 0.99 (full load)
THDi  Less than 3% (full linear load)
OUTPUT
Output Capacity (VA)20000
Output Capacity (kVA)20
Output Capacity (Watts)18000
Output Capacity (kW)18
Output Capacity DetailsOVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsOutput THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsAuto-selectable, user adjustable
Output Receptacle DetailsOutput wiring: 3P, N, E
Output Circuit Breakers630A 3 pole magnetic breaker
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Output ReceptaclesHardwire
Output Voltage Regulation  ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%)
Output Frequency Regulation  ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes
Output Amp CapacityOutput Amp Capacity 56A (208/120V); 52A (220/127V)
Modular Upgrade OptionsIncludes 1 SV20PM 20kVA power module. Up to 7 additional SV20PM 20kVA power modules can be added for additional capacity or N+1 availability; Add 1 SV20PM for 40kVA capacity (or 20kVA with N+1 redundancy); Add 2 SV20PM for 60kVA capacity (or 40kVA with N+1 redundancy); Add 3 SV20PM for 80kVA capacity (or 60kVA with N+1 redundancy); Add 4 SV20PM for 100kVA capacity (or 80kVA with N+1 redundancy); Add 5 SV20PM for 120kVA capacity (or 100kVA with N+1 redundancy); Add 6 SV20PM for 140kVA capacity (or 120kVA with N+1 redundancy); Add 7 SV20PM for 140kVA total capacity with N+1 redundancy
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied. Supports extended runtime with optional external battery packs; 100A 3 pole 250VDC breaker recommended for external battery
External Battery Pack Compatibility   BP240V370 ;  BP240V370NB ;  EBP240V2501 ; EBP240V2501NB; EBP240V2502; EBP240V2502NB; EBP240V3501; EBP240V3501NB; EBP240V3502; EBP240V3502NB; EBP240V5001; EBP240V5001NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB
DC System Voltage (VDC)±120VDC
Battery Recharge Rate (Included Batteries)User selectable charging current of 1A to 8A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage
Undervoltage Correction  Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions
SwitchesFront panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch
Alarm Cancel OperationAudible alarms can be muted using on-screen prompts
Audible AlarmUnique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm)
LED IndicatorsFront panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  2496
AC Suppression Joule Rating Details2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E)
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)1,100
Primary UPS Height (mm)2,010
Primary UPS Width (mm)600
Shipping Dimensions (hwd / in.)54.50 x 28.50 x 42.50
Shipping Weight (lbs.)1058.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)79.13 x 23.62 x 43.3
UPS Power Module Weight (kg)307.54
UPS Power Module Weight (lbs.)678
Unit Weight (lbs.)908
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  5912
AC Economy Mode BTU / Hr. (Full Load)570
AC Economy Mode Efficiency Rating (100% Load)99%
Operating Elevation0-3280 ft. (0-1000 m)
Audible NoiseLess than 73 DBA front-side, 1m
COMMUNICATIONS
Network Management CardsWEBCARDLX;  WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV
Network Monitoring Port DescriptionIncludes pre-installed Tripp Lite WEBCARDLX network interface
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
SNMP CompatibilityIncludes pre-installed WEBCARDLX network interface card
Communications InterfaceDB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications SUBB130 SUBB130 120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications SUBB320 SUBB320 Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications
120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets SUWL520C-5 SUWL520C-5 120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.