Part Number: SUT40K
SUT40K has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93E UPS (USA and Canada)
- Eaton 93E UPS (Mexico and Latin America)
An Owner's Manual and other information for the SUT40K is available on the product support page.
Overview
Features
- Provides fully regulated sine wave AC output for critical data center, telecom, computer network, light industrial and financial applications
- +/-1% output voltage regulation in online and battery modes
- 1.0 unity power factor with 40kVA/40kW output capacity offers higher capacity than competing 0.8 and 0.9 PF designs
- Supports 208/120V or 220/127V at 50/60 Hz
- Wide input voltage window (125–253V) minimizes battery use and prolongs battery life
- Supports half load for 10.2 min. and full load for 3.7 min. with standard internal batteries
- Optional BP288VEBP external battery packs provide additional runtime
- Sine wave output with zero transfer time compatible with all equipment types
- Produces output power with <2% THD to keep connected equipment functioning at its peak
- Low <4% full load THDi input rating and advanced IGBT rectifier enables 1:1 generator sizing, eliminating costly oversizing requirements for generators, breakers and cables
- Connect up to 4 units in parallel configuration for N+N fault tolerance redundancy or increased power capacity up to 160kVA
- Maintains output power to connected equipment during a variety of potential UPS fault conditions
- Increases operating efficiency levels as high as 98% when input line conditions are favorable
- Compatible with Tripp Lite UPS card accessories, such as WEBCARDLX, that enable comprehensive monitoring and control over a network
- DB9 (RS-232) port enables data-saving unattended shutdown when used with PowerAlert® software (free download at tripplite.eaton.com/products/power-alert)
- EPO port supports Emergency Power Off shutdown
- Tested to UL 1778 5th Edition, CSA C22.2 No. 107.3, NOM, FCC Part 15 Class A (EMC), GB17626-2/IEC 61000-4-2 (Electrostatic Discharge) Level 4, GB17626-3 (Radio-Frequency Electromagnetic Fields) Level 3, GB17626-4 (Fast Transient/Burst) Level 4, GB17626-5/IEC 61000-4-5 (Surge) Level 4 and RoHS
Specifications
OVERVIEW
UPC Code | 037332186713 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 135A (120/208V); 127A (120/208V) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 150A 3 pole 240V breaker |
Power Factor (Input) | >0.99 (maximum resistive load) |
THDi | <4% (maximum resistive load) |
OUTPUT
Output Capacity (VA) | 40000 |
Output Capacity (kVA) | 40 |
Output Capacity (Watts) | 40000 |
Output Capacity (kW) | 40.00 |
Output Capacity Details | Supports parallel connection of up to 4 SUT40K systems for 160kVA max capacity or N+N redundancy; Supports up to 100% load continuously, 125% load for up to 10 minutes, 149% load for up to 1 minute and over 150% load for up to 0.5 seconds before transferring to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass |
Power Factor | 1.0 |
Crest Factor | 3:1 |
Nominal Voltage Details | Factory default output voltage is 120/208V; Less than 2% THD (full resistive load); Less than 0.1V Max DC Offset; Less than 2° Max Phase Angle Deviation; Less than 1% Max Voltage Unbalance Deviation |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Auto-selectable frequency configuration |
Output Voltage Regulation (Line Mode) | ±1% |
Output Voltage Regulation (Economy Line Mode) | ±10% |
Output Voltage Regulation (Battery Mode) | ±1% |
Output Circuit Breakers | Electronic AC output protection; Short-circuit protection |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Runtime Full Load (min.) | 3.7 min. (40kW) |
Runtime Half Load (min.) | 10.2 min. (20kW) |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
External Battery Pack Compatibility | BP288VEBP |
DC System Voltage (VDC) | ±144VDC |
Battery Recharge Rate (Included Batteries) | 3.2 hours from 10 to 90%; Battery charge current adjustable from 1 to 20A (7.5A factory default) |
Replacement Battery Cartridge | RBCSUT |
Battery Replacement Description | The SUT40K UPS system uses 18 x RBCSUT battery cartridges. Replace all 18 RBCSUT battery cartridges at the same time in order to optimize battery performance. Each RBCSUT contains 4 x 9Ah batteries. The Total number of batteries is 4 x 18 RBCSUT = 72. |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains ±1% output voltage regulation |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 253V |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125V (63% load or less); 166V (100% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD with scroll and enter buttons offers display of UPS operating mode, site power and UPS condition monitoring and operating configuration options; LCD also reports alarm conditions, including Short circuit, Inverter fail and Over temperature; Supports English, French, German, Russian, Portuguese, Spanish, Turkish and Polish language options |
Switches | ON button turns UPS system on; OFF button turns UPS system off; SELECT/ENTER UP and SELECT/ENTER DOWN buttons enable on-screen selection and navigation options; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | Four LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 9220 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 800 |
Primary UPS Height (mm) | 1,760 |
Primary UPS Width (mm) | 521 |
Shipping Dimensions (hwd / in.) | 76.33 x 30.14 x 61.27 |
Shipping Weight (lbs.) | 1065.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 69.3 x 20.5 x 31.5 |
UPS Power Module Weight (kg) | 401.88 |
UPS Power Module Weight (lbs.) | 886 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 4° to 104°F (-20° to 40°C) |
Relative Humidity | Up to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 10700 |
AC Economy Mode BTU / Hr. (Full Load) | 2450 |
AC Mode Efficiency Rating (100% Load) | 93% |
AC Economy Mode Efficiency Rating (100% Load) | 98% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 7193 |
Operating Elevation | 0 to 10,000 feet, but derates 1% per 328 feet above 3280 feet |
Audible Noise | Less than 70dBA at 1m front side |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Source, Battery Test Fail and Low Battery conditions |
PowerAlert Software | Available via free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | Online mode: No transfer time (0 ms.); Economy mode: 6 ms. (AC to battery), 1 ms. (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125VAC (under 63% load) / 160VAC (100% load). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 253VAC, reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
Grounding Details | Yes |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60825-1; CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images