Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/10/2023

Overview

The SUT40K SmartOnline® SUT Series 3-Phase 208/120V 220/127V 40kVA 40kW On-Line Double-Conversion UPS provides complete protection against power interruptions and fluctuations that can contribute to equipment failures and data loss. It’s recommended for critical data center, telecommunications, computer network, manufacturing and financial applications.
The Voltage and Frequency Independent (VFI) design allows continuous operation at either 50 or 60 Hz. Zero transfer time from online to battery mode ensures no disruption to attached equipment loads. Offering an efficiency of 94% during normal operation and 98% in economy mode, the SUT40K reduces energy losses for cost-saving operation. Automatic bypass keeps connected equipment powered, even during overloads and many potential UPS fault conditions.
IGBT inverter technology produces output power with less than 2% total harmonic distortion (THDi) to keep connected equipment functioning at its peak. A 3:1 crest factor safely supports a variety of loads, even those with wildly fluctuating power demands.
Managing the SUT40K is simplified through the multi-language LCD interface, which displays critical operating conditions and diagnostic data, such as battery and load status. Four LEDs indicate AC, bypass, battery and fault modes. A built-in card slot supports optional remote management cards, such as WEBCARDLX, for comprehensive monitoring and control over a network.

Features

VFI True On-Line Double-Conversion 3-Phase UPS System
  • Provides fully regulated sine wave AC output for critical data center, telecom, computer network, light industrial and financial applications
  • +/-1% output voltage regulation in online and battery modes
  • 1.0 unity power factor with 40kVA/40kW output capacity offers higher capacity than competing 0.8 and 0.9 PF designs
  • Supports 208/120V or 220/127V at 50/60 Hz
  • Wide input voltage window (125–253V) minimizes battery use and prolongs battery life
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 10.2 min. and full load for 3.7 min. with standard internal batteries
  • Optional BP288VEBP external battery packs provide additional runtime
  • Sine wave output with zero transfer time compatible with all equipment types
IGBT Inverter Technology
  • Produces output power with <2% THD to keep connected equipment functioning at its peak
  • Low <4% full load THDi input rating and advanced IGBT rectifier enables 1:1 generator sizing, eliminating costly oversizing requirements for generators, breakers and cables
Paralleling Capability
  • Connect up to 4 units in parallel configuration for N+N fault tolerance redundancy or increased power capacity up to 160kVA
Automatic Bypass
  • Maintains output power to connected equipment during a variety of potential UPS fault conditions
Economy Mode
  • Increases operating efficiency levels as high as 98% when input line conditions are favorable
Remote Management Card Options
  • Compatible with Tripp Lite UPS card accessories, such as WEBCARDLX, that enable comprehensive monitoring and control over a network
Communications Ports
  • DB9 (RS-232) port enables data-saving unattended shutdown when used with PowerAlert® software (free download at tripplite.eaton.com/products/power-alert)
  • EPO port supports Emergency Power Off shutdown
Standard Compliance
  • Tested to UL 1778 5th Edition, CSA C22.2 No. 107.3, NOM, FCC Part 15 Class A (EMC), GB17626-2/IEC 61000-4-2 (Electrostatic Discharge) Level 4, GB17626-3 (Radio-Frequency Electromagnetic Fields) Level 3, GB17626-4 (Fast Transient/Burst) Level 4, GB17626-5/IEC 61000-4-5 (Surge) Level 4 and RoHS

Package Includes

  • SUT40K SmartOnline SUT Series 3-Phase 40kVA 40kW On-Line Double-Conversion UPS
  • RS-232 (DB9) cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186713
UPS TypeOn-Line
INPUT
Input Phase3-Phase
Rated input current (Maximum Load)135A (120/208V); 127A (120/208V)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers150A 3 pole 240V breaker
Power Factor (Input)  >0.99 (maximum resistive load)
THDi  <4% (maximum resistive load)
OUTPUT
Output Capacity (VA)40000
Output Capacity (kVA)40
Output Capacity (Watts)40000
Output Capacity (kW)40.00
Output Capacity DetailsSupports parallel connection of up to 4 SUT40K systems for 160kVA max capacity or N+N redundancy; Supports up to 100% load continuously, 125% load for up to 10 minutes, 149% load for up to 1 minute and over 150% load for up to 0.5 seconds before transferring to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass
Power Factor  1.0
Crest Factor  3:1
Nominal Voltage DetailsFactory default output voltage is 120/208V; Less than 2% THD (full resistive load); Less than 0.1V Max DC Offset; Less than 2° Max Phase Angle Deviation; Less than 1% Max Voltage Unbalance Deviation
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAuto-selectable frequency configuration
Output Voltage Regulation (Line Mode)±1%
Output Voltage Regulation (Economy Line Mode)±10%
Output Voltage Regulation (Battery Mode)±1%
Output Circuit BreakersElectronic AC output protection; Short-circuit protection
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Output ReceptaclesHardwire
BATTERY
Runtime Full Load (min.)  3.7 min. (40kW)
Runtime Half Load (min.)  10.2 min. (20kW)
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
External Battery Pack Compatibility   BP288VEBP 
DC System Voltage (VDC)±144VDC
Battery Recharge Rate (Included Batteries)3.2 hours from 10 to 90%; Battery charge current adjustable from 1 to 20A (7.5A factory default)
Replacement Battery CartridgeRBCSUT
Battery Replacement DescriptionThe SUT40K UPS system uses 18 x RBCSUT battery cartridges. Replace all 18 RBCSUT battery cartridges at the same time in order to optimize battery performance. Each RBCSUT contains 4 x 9Ah batteries. The Total number of batteries is 4 x 18 RBCSUT = 72.
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains ±1% output voltage regulation
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 253V
Undervoltage Correction  Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125V (63% load or less); 166V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD with scroll and enter buttons offers display of UPS operating mode, site power and UPS condition monitoring and operating configuration options; LCD also reports alarm conditions, including Short circuit, Inverter fail and Over temperature; Supports English, French, German, Russian, Portuguese, Spanish, Turkish and Polish language options
SwitchesON button turns UPS system on; OFF button turns UPS system off; SELECT/ENTER UP and SELECT/ENTER DOWN buttons enable on-screen selection and navigation options; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED IndicatorsFour LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  9220
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)800
Primary UPS Height (mm)1,760
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)76.33 x 30.14 x 61.27
Shipping Weight (lbs.)1065.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)69.3 x 20.5 x 31.5
UPS Power Module Weight (kg)401.88
UPS Power Module Weight (lbs.)886
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range4° to 104°F (-20° to 40°C)
Relative HumidityUp to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  10700
AC Economy Mode BTU / Hr. (Full Load)2450
AC Mode Efficiency Rating (100% Load)93%
AC Economy Mode Efficiency Rating (100% Load)98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  7193
Operating Elevation0 to 10,000 feet, but derates 1% per 328 feet above 3280 feet
Audible NoiseLess than 70dBA at 1m front side
COMMUNICATIONS
Network Management CardsSNMPWEBCARD; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Source, Battery Test Fail and Low Battery conditions
PowerAlert SoftwareAvailable via free download from https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Online mode: No transfer time (0 ms.); Economy mode: 6 ms. (AC to battery), 1 ms. (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125VAC (under 63% load) / 160VAC (100% load). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 253VAC, reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
Grounding DetailsYes
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsIEC 60825-1; CSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.