Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/19/2021

Features

Protects Mission-Critical Rack-Mounted Equipment against Damage, Downtime and Data Loss
This TAA-compliant UPS system protects connected equipment against damage, downtime and data loss due to power outages, voltage fluctuations and transient surges. Featuring a 5400W capacity, high 0.9 power factor, true on-line operation with pure sine wave output and zero transfer time to battery, the SmartOnline® SU6000RT4UHVTAA provides the highest level of battery backup and AC power protection for critical server, network and telecom equipment.
Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The internal battery set provides 8.5 minutes of support at half load and two minutes at full load. During normal operation, incoming utility power keeps the battery fully charged so backup power will be available when needed. For mission-critical applications demanding continuous uptime, the 6kVA UPS can provide expandable runtime with optional external battery packs, such as Tripp Lite’s field-replaceable, hot-swappable BP192V12RT3UTAA (sold separately). A battery-independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries.
Easily Hot-Swappable with No Expensive Service Calls or Downtime Needed
With its detachable PDU, the SU6000RT4UHVTAA is easily hot-swappable by a user of any skill set. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation. When making repairs or replacing a battery, no lengthy service calls or downtime are necessary.
Economy Mode Helps the Environment and Your Cash Flow
Operating with a high 96% efficiency in optional economy mode, the SU6000RT4UHVTAA significantly reduces BTU heat output and operating energy costs.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
Front-panel LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status at a glance. The LCD readout with scroll controls supports visual monitoring of a variety of control options to support advanced UPS settings and configurations. The panel rotates for comfortable viewing in rack-mount or tower configuration.
Optional WEBCARDLX Network Interface Offers 24/7 Access
An accessory slot accommodates the optional Java-free HTML5-based WEBCARDLX interface, which enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime.
Advanced Communications Ports
USB and DB9 ports (cables are included) enable data-saving unattended shutdown of connected systems when used with Tripp Lite’s free downloadable PowerAlert® software. Capabilities include detailed monitoring of load levels, self-test data and utility power conditions.
Versatile Installation Options
Hardware is included for mounting the 6kVA UPS system in 4U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITHD for 2-post rack mounting or the optional 2-9USTAND for mounting in an upright tower position.
TAA-Compliant UPS for GSA Schedule Purchases
The SU6000RT4UHVTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
2-Year Warranty, $250K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SU6000RT4UHVTAA comes with a 2-year warranty and $250,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Package Includes

  • SU6000RTHVPMTAA hot-swappable UPS power module
  • SUPDMB6KTAA detachable PDU w/maintenance bypass switch
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332223692
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 240V AC
Nominal Input Voltage DescriptionFactory configured to 208V
UPS Input Connection TypeL6-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Output Capacity (Watts)5400
Output Capacity (kW)5.4
Output Capacity DetailsOutput capacity de-rates to 4992 watts when used at 208V nominal; Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle DetailsOutput receptacles and input line cord are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Output Circuit Breakers20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 240V
Output Receptacles(2) L6-20R; (2) L6-30R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 minutes (5400 watts)
Runtime Half Load (min.)  8.5 minutes (2700 watts)
Expandable RuntimeYes
External Battery Pack Compatibility   BP192V12RT3UTAA ; BP192V787C-1PH
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)6 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC5-192 
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction  Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2595
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  4U
Cooling MethodFans
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)21
Minimum Required Rack Depth with External Battery Pack (cm)74
Minimum Required Rack Depth with External Battery Pack (in.)29
Minimum Required Rack Depth without External Battery Pack (cm)65
Minimum Required Rack Depth without External Battery Pack (in.)25.75
Primary UPS Depth (mm)526
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)30.00 x 36.00 x 24.00
Shipping Weight (lbs.)190.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.7
UPS Power Module Weight (kg)48.99
UPS Power Module Weight (lbs.)108
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1767
AC Economy Mode BTU / Hr. (Full Load)768
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  2279
Operating Elevation0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)280V (full load) / 300V (90% load or less)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.