Part Number: SV60KM3P0B
SV60KM3P0B has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93PM UPS (USA and Canada)
- Eaton 93PM UPS (Mexico and Latin America)
An Owner's Manual and other information for the SV60KM3P0B is available on the product support page.
Overview
Features
- Supports 208/120V or 220/127V AC 50/60Hz Wye 4-wire plus Earth hardwire input and output wiring
- Dual hardwire input design enables operation from up to 2 power sources
- Network-grade sine-wave AC output with 1% output voltage regulation and less than 1% output total harmonic distortion
- Tested to UL 1778 (U.S.), CSA (Canada) and NOM (Mexico) standards
- High 0.9 power factor for maximum power to the connected load
- Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
- Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
- Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
- No Java required
- Modular configuration with hot-swappable power modules and batteries enables easy, fast maintenance with zero downtime
- Open slot for 1 additional 20kVA SV20PM power module accommodates increased capacity up to 80kVA (or 60kVA with N+1 fault tolerance)
- Supports external ±120VDC battery options for extended runtimes
- Up to 99% efficient in optional economy mode to lower operating and cooling costs
- Enables full continuous online operation during brownouts as low as 121V and overvoltages up to 253V
- Regulates output voltage within 1% of the selected nominal output voltage in on-line double-conversion mode
- Provides for less than 2% input total harmonic distortion (THDi) to support 1:1 generator sizing and prevent the need to oversize generator systems relative to UPS capacity
- Keep connected equipment operational during routine maintenance or critical power module failure
Specifications
OVERVIEW
UPC Code | 037332237477 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | SV60KM3P0B 60kVA Configuration: 180A; Maximum 80kVA Configuration: 240A; 306A maximum inrush current |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | MAIN and ALTERNATE AC inputs are each protected by 300A 3 pole magnetic breakers |
Input Frequency | 40 to 70Hz (online mode); 50/60Hz Auto-selectable |
Power Factor (Input) | Greater than 0.99 (full load) |
THDi | Less than 2% (full linear load) |
OUTPUT
Output Capacity (VA) | 60000 |
Output Capacity (kVA) | 60 |
Output Capacity (Watts) | 54000 |
Output Capacity (kW) | 54 |
Output Capacity Details | OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Auto-selectable, user adjustable |
Output Receptacle Details | Output wiring: 3P, N, E |
Output Circuit Breakers | 300A 3 pole magnetic breaker |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
Output Voltage Regulation | ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%) |
Output Frequency Regulation | ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes |
Output Amp Capacity | Output Amp Capacity 167A (208/120V); 157A (220/127V) |
Modular Upgrade Options | Includes 3 SV20PM 20kVA power modules; Up to 1 additional SV20PM 20kVA power module can be added for additional capacity or enhanced N+1 redundancy; Add 1 SV20PM for 80kVA capacity (or 60kVA with N+1) |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied. |
External Battery Pack Compatibility | BP240V370 ; BP240V370NB ; EBP240V2501 ; EBP240V2501NB; EBP240V2502; EBP240V2502NB; EBP240V3501; EBP240V3501NB; EBP240V3502; EBP240V3502NB; EBP240V5001; EBP240V5001NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB |
DC System Voltage (VDC) | ±120VDC |
Battery Recharge Rate (Included Batteries) | User selectable charging current of 1A to 24A (2A factory setting); Recharge rate for internal batteries is 4.6 hours to 90% capacity (7A charging current) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage |
Undervoltage Correction | Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions |
Switches | Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch |
Alarm Cancel Operation | Audible alarms can be muted using on-screen prompts |
Audible Alarm | Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm) |
LED Indicators | Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2496 |
AC Suppression Joule Rating Details | 2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E) |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 1,100 |
Primary UPS Height (mm) | 2,010 |
Primary UPS Width (mm) | 600 |
Shipping Dimensions (hwd / in.) | 85.62 x 29.52 x 48.03 |
Shipping Weight (lbs.) | 991.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 79.13 x 23.62 x 43.3 |
UPS Power Module Weight (kg) | 376.94 |
UPS Power Module Weight (lbs.) | 831 |
Unit Weight (lbs.) | 831 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 18223 |
AC Economy Mode BTU / Hr. (Full Load) | 715 |
AC Economy Mode Efficiency Rating (100% Load) | 99% |
Operating Elevation | 0-3280 ft. (0-1000 m) |
Audible Noise | Less than 73 DBA front-side, 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLX; WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV |
Network Monitoring Port Description | Includes pre-installed Tripp Lite WEBCARDLX network interface |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
SNMP Compatibility | Includes pre-installed WEBCARDLX network interface card |
Communications Interface | DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
IP68 Rated | Yes |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Protection Rating | IP68 |
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Documents & Downloads
Documentation
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images