Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 208/240V 20kVA On-Line UPS – Double Conversion, 18kW, N+1, 12U, Network Card Option, TAA Compliant

Model Number: SU20KRTAA


N+1 20kVA UPS protects connected equipment against damage due to blackouts, brownouts, surges and line noise.
  • Zero transfer time between AC power and battery for uninterrupted operation
  • PDU keeps essential equipment powered during hot-swap battery replacement or repair
  • Delivers complete N+1 redundancy when used with loads up to 10kVA
  • Optional external batteries provide additional runtime for essential applications
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Protects Mission-Critical Rack-Mounted Equipment against Damage, Downtime and Data Loss
This N+1 UPS system protects connected equipment against damage, downtime and data loss due to power outages, voltage fluctuations and transient surges. Featuring an 18,000W capacity, high 0.9 power factor, true on-line operation with pure sine wave output and zero transfer time to battery, the SmartOnline® SU20KRTAA provides the highest level of battery backup and AC power protection for critical server, network and telecom equipment. It offers automatic N+1 redundancy at load levels up to 10kVA and non-redundant operation from 10kVA all the way up to 20kVA.
Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The external battery provides 12.5 minutes of support at half load and 4.3 minutes at full load. During normal operation, incoming utility power keeps the battery fully charged so backup power will be available when needed. For mission-critical applications demanding continuous uptime, the 20kVA UPS can provide expandable runtime with optional external battery packs, such as Tripp Lite’s field-replaceable, hot-swappable BP240V10RT3UTAA (sold separately). A battery-independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries.
Easily Hot-Swappable with No Expensive Service Calls or Downtime Needed
With its parallel PDU, the SU20KRTAA with manual bypass switching enables hot-swappable replacement of all major UPS system components in both N+1 and combined operating modes. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation. When making repairs or replacing a battery, no lengthy service calls or downtime are necessary.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
Front-panel LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status at a glance. The LCD readout with scroll controls supports visual monitoring of a variety of control options to support advanced UPS settings and configurations. The panel rotates for comfortable viewing in rack-mount or tower configuration.
Optional WEBCARDLX Network Interface Offers 24/7 Access
An accessory slot accommodates the optional Java-free HTML5-based WEBCARDLX interface, which enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime.
Advanced Communications Ports
USB and DB9 ports (cables are included) enable data-saving unattended shutdown of connected systems when used with Tripp Lite’s free downloadable PowerAlert® software. Capabilities include detailed monitoring of load levels, self-test data and utility power conditions.
Versatile Installation Options
Hardware is included for mounting the 20kVA UPS system in 12U of space in an EIA-standard 19-inch 4-post rack. Use four optional 2POSTRMKITHD kits for 2-post rack mounting or two optional 2-9USTAND kits for mounting in an upright tower position.
TAA-Compliant UPS for GSA Schedule Purchases
The SU20KRTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
2-Year Warranty, $250K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SU20KRTAA comes with a 2-year warranty and $250,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Typical Applications

  • Delivering perfectly regulated sine wave output to mission-critical equipment
  • Protecting connected components from dangerous surges, spikes and line noise
  • Keeping equipment operational through short power failures
  • Allowing time to save data and safely shut down components in case of a prolonged blackout

Package Includes

  • (2) SU10KRT3UPMTAA hot-swappable UPS power modules
  • SUPDMB20KTAA parallel PDU w/maintenance bypass switch
  • (2) BP240V10RT3UTAA external battery packs
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual

TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332236234
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)20000
Output kVA Capacity (kVA)20.00
Output Watt Capacity (Watts)18000
Output kW Capacity (kW)18.00
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Circuit BreakersTwo built-in 30A breakers protect one L6-30R outlet each; Eight built-in 20A breakers protect one C19 outlet each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Nominal Output Voltage(s) Supported200V; 208V; 240V
Output Receptacles(2) L6-30R; (8) C19
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)112.2A (200V), 108A (208V), 102A (220V), 97.6A (230V), 93.6A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection Description3 wire single phase input (L1, L2, G)
Recommended Electrical Service125A @ 200V, 208V, or 240V (L1, L2, G)
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.3 minutes (18,000 watts)
Half Load Runtime (min.)  12.5 minutes (9000 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
External Battery Pack Compatibility  BP240V10RT3UTAA; BP240V787C-1PH 
Expandable Runtime DescriptionFor best results, add external batteries in multiples of two so that both included 10kVA power modules have an equal number and type of connected battery packs
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages up to 300V
Undervoltage Correction  Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2565
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFans
Included Battery Pack Dimensions (hwd / in.)5.25 x 17.50 x 25.00
Included Battery Pack Weight (lbs.)159
Included Mounting Accessory Description4 sets of adjustable 4 post rack rails included (one for each included 3U module)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Maximum Device Depth (in.)33
Minimum Required Rack Depth (inches)38
Optional Mounting Accessory NotesQty 4 2POSTRMKITHD required; Qty 2 2-9USTAND required
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Rack Height12U
Shipping Dimensions (hwd / in.)36.00 x 40.25 x 51.00
Shipping Weight (lbs.)601.00
UPS Dimensions DetailsIncludes 2 SU10000RT3UPMTAA UPS/Power modules, 2 BP240V10RT3UTAA Battery packs and SUPDMB20KTAA parallel bypass PDU; Listed weights and dimensions for UPS/Power module and Included battery pack each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.50 x 25.82
UPS Power Module Weight (kg)19.96
UPS Power Module Weight (lbs.)44
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  6830
Battery Mode BTU / Hr. (Full Load)  9185
AC Mode Efficiency Rating (100% Load)90%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionApplications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)100V
High Voltage Transfer to Battery Power (Setpoint)300V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch
Green Energy-Saving FeaturesSupport for daily startup and shutoff
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
UPS Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Battery Packs
  Model Number Description
BP240V10RT3U | UPS Battery Packs BP240V10RT3U External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
BP240V10RT3UTAA | UPS Battery Packs BP240V10RT3UTAA 240V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA
BP240V787C-1PH | UPS Battery Packs BP240V787C-1PH External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)
UPS Accessories
  Model Number Description
SU5000XFMR2UTAA | UPS Accessories SU5000XFMR2UTAA SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA
SU6000XFMR2UTAA | UPS Accessories SU6000XFMR2UTAA SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
RELAYIOMINI | Management Hardware RELAYIOMINI 3 Relay I/O Mini-module
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units
  Model Number Description
PDUMH20HV | Power Distribution Units PDUMH20HV 3.2-3.8kW Single-Phase Metered PDU, 200-240V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12ft Cord, 1U Rack-Mount, TAA
PDUMH30HV | Power Distribution Units PDUMH30HV 5.8kW Single-Phase Metered PDU, 208/240V Outlets (16 C13 & 2 C19), L6-30P, 12ft Cord, 2U Rack-Mount, TAA
PDUMV20HV | Power Distribution Units PDUMV20HV 3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical
PDUMV30HV2 | Power Distribution Units PDUMV30HV2 5.8kW Single-Phase Metered PDU, 208/240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. Cord, 0U Vertical, TAA, 70 in.
PDUMNH30HV | Power Distribution Units PDUMNH30HV 5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (12-C13 and 4-C19), L6-30P, 12ft Cord, 2U Rack-Mount, TAA
PDUMNV30HV2LX | Power Distribution Units PDUMNV30HV2LX 5/5.8kW Single-Phase Monitored PDU, LX Interface, 208/240V Outlets (36 C13/6 C19), L6-30P, 10 ft. Cord, 0U 1.8m/70 in. Height, TAA
PDUMH30HV19NET | Power Distribution Units PDUMH30HV19NET 5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (8 C13 & 6 C19), L6-30P input, 15ft Cord, 2U Rack-Mount, TAA
PDUMH30HVNET | Power Distribution Units PDUMH30HVNET 5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (16 C13), L6-30P Input, 12 ft. Cord, 2U Rack-Mount, TAA

Extended Warranties

Part Number Description
WEXT1V 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2V 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3V 3-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W07-BIN Regular Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites
W07-EIN Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W07-BW0 208V UPS Start-Up Service (12-20KRT), Regular Hours, 350 mi. range - excludes on-site warranty service
W07-BW1-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW2-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW3-1BD 208V UPS Start-Up Service (10-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW0 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - excludes on-site warranty service
W07-EW1-1BD 208V UPS Start-Up Service (12-20KRT), Weekend/Evening, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW2-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW3-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.