Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 3kVA 2.4kW On-Line Double-Conversion UPS, 3U Rack/Tower, Extended Run, WEBCARDLX Network Interface

Model Number: SU3000RTXL3UN


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Pre-installed WEBCARDLX network interface permits remote UPS management.
  • Zero transfer time suitable for advanced network applications
  • +/-2% output voltage regulation in online and battery modes
  • Expandable runtime with optional external battery packs
  • Pre-installed WEBCARDLX network interface for remote UPS access
  • 14 min. runtime at half load; 5 min. at full load
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

Overview

The SU3000RTXL3UN SmartOnline® 120V 3kVA 2.4kW On-Line Double-Conversion UPS provides the highest level of battery backup and AC power protection for critical server, network and telecom equipment. It converts AC input to DC power, and then converts DC to fully regulated sine wave AC output with +/-2% voltage regulation in online and battery modes and zero transfer time to battery.

Operating with a high 94% efficiency in optional economy mode, the SU3000RTXL2U cuts BTU heat output, power consumption and energy costs. Featuring four NEMA 5-15/20R and four 5-15R outlets in two switchable breakered load banks, as well as one non-breakered L5-30R outlet, the SU3000RTXL3UN has an internal battery that provides 14 minutes of support at half load and 5 minutes at full load. Adding optional external battery packs, such as Tripp Lite’s BP72V15-2U (sold separately), provides extended runtime.

The pre-installed Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Selectable 110/120V 50/60 Hz output voltage with 0.8 power factor
  • +/-2% voltage regulation in online and battery modes
  • 4 breakered NEMA 5-15/20R, 4 breakered 5-15R and 1 non-breakered L5-30R outlets
  • 10 ft. AC power cord with NEMA L5-30P input plug
  • 510 joules for combating EMI/RFI line noise that can distort or destroy data

Reliable Battery Backup with Expandable Runtime
  • Supports half load for 14 min. and full load for 5 min.
  • Zero transfer time between AC power and battery operation keeps network running during blackouts
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP72V15-2U

Pre-Installed WEBCARDLX Network Interface
  • Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • No Java required

Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address

Optional Economy Mode
  • High 94% efficiency in economy mode cuts BTU heat output, power consumption and energy costs

Switchable Breakered Load Banks
  • NEMA 5-15/20R and 5-15R outlets divided into 2 load banks, each of which may be individually powered on and off remotely to reset or reboot connected equipment

Front LED Panel
  • 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery condition and fault status information
  • Rotates for viewing in rack and tower formats

USB and DB9 Ports
  • Enable data-saving unattended shutdown with Tripp Lite’s PowerAlert software (available via free download at www.tripplite.com/poweralert)

Versatile Installation Options
  • Mounts in 3U of EIA-standard 19 in. 4-post rack (hardware included), 2-post rack or upright tower position

Package Includes

  • SU3000RTXL3UN SmartOnline 120V 3kVA 2.4kW On-Line Double-Conversion UPS
  • Pre-installed WEBCARDLX network interface
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332181466
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2400
Output kW Capacity (kW)2.4
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output Circuit Breakers15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported110V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported110V AC; 120V AC
UPS Input Connection TypeL5-30P
Input Circuit Breakers40A
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5 min. (2400w)
Half Load Runtime (min.)  14 min. (1200w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC96-3U (quantity 1)
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Minimum Required Rack Depth with External Battery Pack (cm)81
Minimum Required Rack Depth with External Battery Pack (in.)32
Minimum Required Rack Depth without External Battery Pack (cm)80
Minimum Required Rack Depth without External Battery Pack (in.) 31.5
Primary Form FactorRackmount
Primary UPS Depth (mm)660
Primary UPS Height (mm)132
Primary UPS Width (mm)452
Rack Height3U
Shipping Dimensions (hwd / in.)12.00 x 23.00 x 32.50
Shipping Weight (lbs.)110.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.8 x 26
UPS Power Module Weight (kg)33.48
UPS Power Module Weight (lbs.)73.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1117
AC Economy Mode BTU / Hr. (Full Load)523
Battery Mode BTU / Hr. (Full Load)  1224
AC Economy Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
Network Monitoring Port DescriptionIncludes pre-installed Network Management Card; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU3000RTXL3UN model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP72V15-2U | UPS Battery Packs BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
BP72V18-2US | UPS Battery Packs BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
BP72V28RT-3U | UPS Battery Packs BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Power Distribution Units
  Model Number Description
PDU2430 | Power Distribution Units PDU2430 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount
PDUMV30 | Power Distribution Units PDUMV30 2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical
PDUMH30NET | Power Distribution Units PDUMH30NET 2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA
Power Cords
  Model Number Description
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.