Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/17/2023

Overview

SmartOnline® UPS systems offer high-performance power protection ideal for critical server and network equipment in data centers, computer rooms and network closets. Online, double-conversion Uninterruptible Power Supply (UPS) maintains perfectly regulated output power by continuously converting raw AC input to DC, then re-converting output back to AC. Fully regulated sine wave AC output with +/-2% voltage regulation powers network equipment continuously, even during severe brownouts and overvoltages, all without depleting UPS battery reserves. Maintains battery-derived AC output during power failures with zero transfer time. Extended runtime options available. High 95-percent efficient operation in optional economy mode saves BTU heat output and energy costs. Network management interfaces support communications via USB port, DB9 serial port and pre-installed WEBCARDLX network management interface card. The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Built-in DB9 port offers both enhanced RS-232 data and basic contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS. PowerAlert® UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. LED display reports UPS operating mode, line power availability, battery mode operation, inverter operation and output power availability. Audible alarm with push-button momentary alarm-cancel. Programmable self-test. Fault-tolerant auto-bypass mode. Field-replaceable, hot-swappable internal batteries and external battery packs.

Features

  • SU1500RTXL2UN 1500VA / 1.5kVA / 1200W on-line, double-conversion 2U rack-mount UPS
  • 120V output (120V factory preset)
  • NEMA 5-15P input, 6 NEMA 5-15R
  • Two switched load banks support remote reboot or programmable load shedding options
  • Supports 2% output voltage regulation and zero transfer time in double conversion mode
  • Economy mode option offers enhanced 95% efficiency operation, reduced power consumption and lower BTU emissions
  • 14 minutes runtime at 50% load (600W) and 5 minutes at 100% load (1200W) with internal batteries
  • BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs available (some configurations require External Battery Configuration Software)
  • Intelligent battery management system extends battery life
  • LED Display reports UPS operating mode, line power availability, battery mode operation, inverter status and output power availability
  • Audible alarm with push-button momentary alarm-cancel
  • 4-post installation hardware included, Optional 2POSTRMKITWM enables 2-post rack installation
  • Single line TEL / Network surge suppression
  • Electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support communications via built-in USB, DB9 serial / contact-closure and pre-installed WEBCARDLX network management card
  • WEBCARDLX interface allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Optional E2 sensors enable site monitoring of temperature, humidity and contact-closure status
  • Reduce Service Calls with Auto Probe Autonomous Device Management. Auto Probe feature (Firmware 15.5.2 and greater) of the LX Platform Interface checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the PowerAlert Network Shutdown Agent (PANSA)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert

Package Includes

  • SU1500RTXL2UN UPS with Pre-installed Network Management Card interface
  • USB, DB9 & EPO Cables
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332181473
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)1200
Output Capacity (kW)1.2
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable 5-15R load banks (bank 1 - two outlets, bank 2 - four outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  5 min. (1200W)
Runtime Half Load (min.)  14 min. (600W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats. Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating600
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)22
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)56
Minimum Required Rack Depth without External Battery Pack (in.)22
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)483
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.10 x 20.00 x 23.40
Shipping Weight (lbs.)58.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 19
UPS Power Module Weight (kg)20.00
UPS Power Module Weight (lbs.)44.1
Unit Weight (lbs.)45.2000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  612
AC Economy Mode BTU / Hr. (Full Load)216
AC Economy Mode Efficiency Rating (100% Load)95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  667
COMMUNICATIONS
Network Management CardsWEBCARDLX
Network Monitoring Port DescriptionIncludes pre-installed WEBCARDLX Network Management Card; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
EPO PortRJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
Network Management Card DescriptionNetwork management card included
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.