Part Number: SU10000RT3TFTAA TAA
- Zero transfer time between AC power and battery for uninterrupted operation
- PDU keeps essential equipment powered during hot-swap battery replacement or repair
- Dual 2U transformers support power protection of both low- and high-voltage components
- Optional external batteries provide additional runtime for essential applications
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332223760 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 54A (208V) |
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
Recommended Electrical Service | 60A |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 9000 |
Output Capacity (kW) | 9 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformers support 120V output |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output frequency regulation +/- 0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | 20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V |
Output Receptacles | (24) 5-15/20R; (4) L6-20R; (2) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.3 min. (9000w) |
Runtime Half Load (min.) | 12.5 min. (4500W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP240V10RT3UTAA; BP240V787C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages up to 300V |
Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
ISOLATION
Output Isolation Transformer | 120V output is isolation transformer protected |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2565 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 10U |
Cooling Method | Fan |
Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Included Battery Pack Weight (lbs.) | 159 |
Included Mounting Accessory Description | 4 sets of adjustable 4 post rack rails included; Tower stands are included to support the entire 10U UPS bundle in upright tower configuration |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ) |
Maximum Device Depth (in.) | 33 |
Minimum Required Rack Depth (inches) | 38 |
Optional Mounting Accessory Notes | 4 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module, battery pack and set of two transformers |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 40.00 x 26.00 x 41.00 |
Shipping Weight (lbs.) | 510.00 |
Stepdown Transformer Dimensions (hwd / in.) | 3.5 x 17.5 x 20.8 |
Stepdown Transformer Height (mm) | 89 |
Stepdown Transformer Width (mm) | 445 |
Stepdown Transformer Depth (mm) | 528 |
Stepdown Transformer Weight (lbs.) | 57 |
Unit Dimension Details | Includes 3U SU10KRT3UPMTAA UPS power module, 3U battery pack, two 2U SU5000XFMR2UTAA step down transformers plus SUPDMB710TAA PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
UPS Power Module Weight (kg) | 19.50 |
UPS Power Module Weight (lbs.) | 43 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 3415 |
AC Economy Mode BTU / Hr. (Full Load) | 1280 |
AC Mode Efficiency Rating (100% Load) | 91% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4593 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 8 ms. typical power failure response in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V |
High Voltage Transfer to Battery Power (Setpoint) | 300V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Economy Mode Operation | Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes. |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP240V10RT3U | External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUMH20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMH30HV | 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMH30HV19NET | 5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (8 C13 & 6 C19), L6-30P Input, 15 ft. (4.57 m) Cord, 2U Rack-Mount, TAA | |
PDUMH30HVNET | 5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (16 C13), L6-30P Input, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMNH30HV | 5.5kW Single-Phase Monitored PDU with LX Platform Interface, 208/230V Outlets (12-C13 and 4-C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMNV30HV2LX | 5.5kW Single-Phase Monitored PDU, LX Interface, 208/230V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA | |
PDUMV20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical | |
PDUMV30HV2 | 5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
RELAYIOMINI | 3 Relay I/O Mini-module | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual for SmartOnline 8kVA-10kVA UPS (Multi-language)
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for SmartOnline 5kVA Transformer
- Owner's Manual for BP Battery (Multi-language)
- Owner's Manual for SUPDMB710/HW
- Installation Guide for Select Rackmount UPS
- Product Datasheet
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images