Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
  • Installs on aisle containment system to provide semi-airtight seal
  • Leveling tabs extend for easy positioning on uneven floors
  • Preinstalled brushes on bottom and sides of doors prevent air from escaping
  • Adjustable ball bearing rails allow double doors to slide open with ease
  • Ships fully assembled with rails already installed for quick deployment
  • 5-year limited warranty

Features

Securely Locks Down a Rack Aisle, While Trapping Either Cold or Hot Air Within
These SmartRack® heavy-duty double doors install with the aisle containment system, enabling you to easily access a contained aisle, while also closing it off to avoid airflow contamination. The doors provide a semi-airtight seal at the end of a contained aisle, trapping either cold or hot air inside to increase efficiency in temperature control and distribution among the racks. Adjustable ball bearing rails and brushed door bottoms allow the doors to slide open and closed smoothly.
Designed to Keep Your Mission-Critical Rack Components Safe
The sliding doors lock securely with the included keys to deter tampering, damage or theft. Clear acrylic windows let you keep an eye on the aisle’s contents without having to unlock the doors and step inside. This double-door kit is only compatible with SRCTMTFRM Frame End Kit (sold separately), which has pre-tapped holes designed for attaching the doors.
Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

System Requirements

  • SRCTMTTLBM Beam Kit
  • SRCTMTFRM Frame End Kit
  • SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
  • SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels

Package Includes

  • Left door
  • Right door
  • Door latch
  • (2) Door alignment brackets
  • (2) Door guide brackets
  • (2) Plastic door guides
  • (12) M6 x 12 Phillips screws
  • (4) M6 external tooth lock washers 
  • (4) M5 x 10 Phillips screws
  • (4) M5 x 6 Phillips screws
  • (2) Foam strips
  • (2) Keys
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214324
Aisle Containment System Component TypeDoor Kit
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)11.75 x 5.83 x 83.25
Unit Dimensions (hwd / in.)80.000 x 52.000 x 1.800
Unit Weight (lbs.)281
Rack Compatibility600 mm (Standard); 750 mm (Wide)
FEATURES & SPECIFICATIONS
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Aisle Containment System

  Model Number Description
Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks SRCTMTCVR600 SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks SRCTMTCVR750 SRCTMTCVR750 Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks
Frame End Kit for Hot/Cold Aisle Containment System SRCTMTFRM SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600SH SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600TL SRCTMTR600TL Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750SH SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750TL SRCTMTR750TL Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Telescopic Beam Kit for Hot/Cold Aisle Containment System SRCTMTTLBM SRCTMTTLBM Telescopic Beam Kit for Hot/Cold Aisle Containment System

Documents & Downloads

Design Resources

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.