Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Switched 16A 208/230V PDU, 1U Horizontal Rackmount format
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Visual current meter, reversible housing
  • C20 inlet; 8ft / 2.4m C20 input cable with L6-20P adapter
  • 8 C13 switched outlets with plug lock retention sleeves
  • 2-year limited warranty

Features

  • 16/20A 230/208V Switched Power Distribution Unit / rack PDU (rPDU) with built-in web/network interface (Agency derated to 16A continuous)
  • C20 inlet; 8.5 ft. / 2.6m C20 power cable with L6-20P plug adapter
  • 8 switched C13 outlets
  • 1U horizontal rackmount form factor
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage, frequency and loading information
  • Digital display reports load level information in amps
  • Supports user-specified alarm notification thresholds
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • PDUMH20HVNET Switched PDU
  • Rack mounting hardware
  • (8) Plug-lock inserts
  • Cord retainer
  • Configuration cable
  • (1) IEC C19-to-C20 AC Interconnection cable
  • IEC C19-to-L6-20P plug adapter
  • Owners' Manuals
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139283
PDU TypeSwitched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 16/20A 230/208V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypeC20 inlet
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input Cord Length (ft.)8
OUTPUT
Output Capacity Details3.68kW (230V), 3.33kW (208V) / 16A total capacity; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) C13
Output Nominal Voltage208/230V
Customized Load Management Receptacles  8 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each output receptacle
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount. Includes mounting accessories for 2-4 post racks
Minimum Required Rack Depth (inches)17.1
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.70 x 22.40
Shipping Weight (lbs.)14.40
Unit Dimensions (hwd / in.)1.720 x 14.770 x 17.330
Unit Weight (lbs.)9.00
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsIEC 60950-1; NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1E Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.