Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-MB1 TAA
Works with a compatible wall plate to complete in-wall audio/video, voice and Ethernet connections using any type of keystone jack.
- Ideal for multiple home theater, VoIP or Ethernet wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European-Style Back Box Connects Audio/Video, Voice and Data Cable Lines in Your Network
This single-gang surface-mount box combines with a compatible wall plate (sold separately) to complete a premise wiring application, such as home theater (audio/video), VoIP phone (voice) or Ethernet (data) network.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable white mounting box blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Compatible with European Applications
The N042E-MB1 is designed to work with standard single-gang wall plates measuring 81 x 81 millimeters in European applications. Compatible with model N042E-WF1.
Specifications
OVERVIEW
UPC Code | 037332268846 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
Country/Region | Europe |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 0 |
Unit Dimensions (hwd / in.) | 3.190 x 3.190 x 1.770 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N042E-WHM0 | Blank Snap-In Insert, European Style, Vertical, 22.5 x 45 mm, White |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WF1 | Single-Gang European-Style Gang Frame for Insert Modules, White | |
N042E-WHM-C1 | 1-Port European-Style Insert, Coax Coupler (F/F), 22.5 x 45 mm, White | |
N042E-WHM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 22.5 x 45 mm, White | |
N042E-WM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 45 x 45 mm, White | |
N042E-WM1-SAT | 1-Port European-Style Insert, Unloaded Shuttered Angled Module, Icon Tab, White | |
N042E-WM2-SAT | 2-Port European-Style Insert, Unloaded Shuttered Angled Module, Icon Tabs, White |
Accessories
Model Number | Description | |
---|---|---|
N042E-WMR | Color Ring for European-Style Insert, 45 x 45 mm, Black |