Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Vented shelf is 7 in. deep to house a wireless access point or other non-rack device and save space in your server room or network closet.

  • Cantilever 1U rack shelf secures non-rack equipment like WAPs and monitors
  • Heavy-duty cold-rolled steel construction with maximum load capacity of 40 lbs (18 kgs)
  • Vented design maximizes airflow to protect equipment against excessive heat
  • 2 units can be installed back-to-back to create a deeper shelf in same 1U rack space
  • 5-year limited warranty

Features

1U Vented Cantilever Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® fixed shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF2P1USHRT has a maximum load capacity of 40 pounds (18 kilograms). It mounts easily into 1U of space in an EIA-standard 19-inch 2-post or 4-post enclosure or open frame rack using the included hardware.

Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf is seven inches (17.8 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak. You may mount two SRSHELF2P1USHRT shelves back-to-back in your rack to create a deeper shelf in the same 1U rack space.

Package Includes

  • SRSHELF2P1USHRT 1U Fixed Shelf, 7 in. Deep (17.8 cm)
  • (4) 12-24 screws
  • (4) Cup washers
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263155
Product TypeAccessories / Shelf
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Rack Height  1U
Maximum Weight Capacity (lbs.)40
Unit Dimensions (hwd / in.)1.730 x 18.990 x 7.310
Unit Weight (lbs.)2.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg) SRSHELF2P1USHRT SRSHELF2P1USHRT SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)
SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg) SRSHELF2PCENTER SRSHELF2PCENTER SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg)
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) SRSHELF2PDP SRSHELF2PDP SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep)
SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) SRSHELF2PTM SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep)
SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg) SRSHELF2PUNIV SRSHELF2PUNIV SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg)
SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) SRSHELF2PX2 SRSHELF2PX2 SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.