Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Sliding rack shelf houses a wireless access point or other non-mounted device and saves space in your data center.

  • Universal-mount 1U rack shelf secures non-rack equipment like WAPs and monitors
  • Shelf slides in and out of the rack to allow easy access to devices and cabling
  • Heavy-duty cold-rolled steel construction with maximum load capacity of 50 lb.
  • Vented design maximizes airflow to protect equipment against excessive heat
  • Easy to install in a standard 4-post rack using the included hardware
  • 5-year limited warranty

Features

1U Vented Sliding Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® shelf with sliding side brackets supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF4PSLVENT has a maximum load capacity of 50 pounds (22.7 kilograms). The expandable side rails support installation in racks with front-to-rear rail distances between 28 inches (71 centimeters) and 46 inches (117 centimeters).

Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf mounts easily into 1U of space in a standard 4-post open frame rack or rack enclosure using the included hardware. It is 28.3 inches (72 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.

Package Includes

  • SRSHELF4PSLVENT 1U Sliding Shelf, 28.3 in. Deep (72 cm)
  • (8) M6 screws
  • (8) M6 cup washers
  • (8) M6 cage nuts
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263148
Product TypeSliding Shelf
Device CompatibilityMonitor/HDTV; Network Switch; Router
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Rack Height  1U
Maximum Device Depth (in.)45.8
Maximum Weight Capacity (lbs.)50
Minimum Device Depth (in.)28.3
Unit Dimensions (hwd / in.)2.375 x 19.000 x 29.500
Unit Weight (lbs.)18.300
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) SRSHELF4PHDTM SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.