Part Number: P942-24I
This Model has been retired and has not been replaced. More information for the P942-24I is available on the model support page
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Features 7Pin Straight and 7Pin Right-Angle Down connectors
- Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
- SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
- Cable is shielded to protect against EMI/RFI
System Requirements
- SATA device
- SATA controller
- Data transfer rates are dependent upon the version of SATA supported by your device and controller
Package Includes
- Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down) 24-in.
Specifications
OVERVIEW
UPC Code | 037332184405 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE DOWN |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Outer Diameter (OD) | 2.2 +/- 0.10 mm * 7.8 +/- 0.15 mm |
Cable Length (ft.) | 2 |
Cable Length (in.) | 24 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images