Part Number: DWMSCP4570VW
Security TV wall mount with combination lock mounts your 45–70 in. flat-panel display to the wall in portrait mode.
- Accepts most popular flat-screen displays from 45 to 70 in. up to 154 lb.
- Pop-out design with kickstand allows easy access during installation and maintenance
- Anti-theft locking hole with combination lock deters tampering and theft
- Smoothly shifts left and right along a lateral bracket to find the ideal position
- Displays in portrait mode for easy reading of directions, announcements, etc.
- 5-year limited warranty
Features
Pop-Out Display Mount Designed for Video Wall Installations
A pop-out feature and micro-adjustability make the DWMSCP4570VW wall mount a purpose-built solution for video walls in home theaters, offices, conference centers, medical facilities, airports, libraries, hotels, bars, restaurants and security stations. This portrait-oriented wall mount fits most flat-panel displays from 45 to 70 inches and up to 154 pounds (70 kilograms).
Pop-Out Feature Supports Convenient Cable Access and Screen Adjustments
To unlock the pop-out mechanism, press lightly on the front of your display and release. Kickstands provide tilt access for easy cable management and maintenance and make it easier to replace a connected display. This is especially helpful in video wall installations, where adjacent screens may limit access. You can also shift the display left or right along the lateral bracket, as well as adjust the height and viewing angle. When the display is in the ideal position, insert the included plastic anti-skid blocks in the brackets to secure it in place and prevent accidental pop-outs.
Included Combination Lock Deters Display Theft
The four-position combination lock secures the display bracket to the wall plate to deter theft, which can be a concern in public areas with unguarded traffic. Deterring display theft also protects the mount, which is often damaged beyond repair when a display is stolen.
Designed for Long Life in Your Video Application
The heavy-duty steel frame withstands the stress of frequent adjustments, and the black powder-coated finish offers durability and scratch resistance. Your display hides both the mount and the included combination lock, maintaining a professional look.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 300, 400 x 200, 400 x 400 and 400 x 600. Mounting hardware is included.
System Requirements
Flat-screen television, monitor, whiteboard or interactive display from 45 to 70 in.
Package Includes
- DWMSCP4570VW Pop-Out Security TV Wall Mount
- 4-position combination lock
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332268631 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 200x400; 300x300; 400x400; 400x600 |
Motion | Full |
Mounting Location | Wall |
Distance from Wall (in.) | 6 |
Minimum Screen Size (in.) | 45 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 154 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 26.970 x 22.830 x 12.400 |
Unit Weight (lbs.) | 31 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Security Lock | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images