Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Features

8-Port KVM Switch, DVI to DVI, Is Ideal for Applications That Demand Secure Networks
This 8-port KVM switch is recommended for any government, military, financial or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM. The single-monitor switch supports crystal-clear HD video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz.
NIAP PP3.0 Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version 3.0. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming or firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as On-Screen Display (OSD) and Hotkey Commands, have been excluded to further ensure data integrity.
CAC Port Supports Biometric and Other Smart Card Readers
The Common Access Card port supports smart card readers, scanners and biometric readers, including fingerprint readers, to bolster security. You may assign and register specific peripherals to the CAC port, providing a secure connection for user authentication.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
Accessory Cable Kits - P784-006-U & P784-010-U (Not Included)
Designed specifically for the B002-DV1AC4 or B002-DV1AC8 NIAP KVM, these DVI cables support video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz. The USB cables also support USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and costs. 
TAA-Compliant for GSA Schedule Purchases
The B002-DV1AC8 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • DVI monitor
  • Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
  • Computer with DVI and USB ports (USB 2.0 required for CAC support)
  • Computer and speakers with 3.5 mm stereo audio port (optional)
  • Windows, Mac, Linux or any other major operating system

Package Includes

  • B002-DV1AC8 8-Port NIAP PP3.0-Certified DVI-I KVM Switch
  • External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A)
  • Owner's manual
NIAP certified TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332221940
TechnologyDVI
VIDEO
Max Supported Video Resolution2560 X 1600 @ 60Hz
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)12V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports8
PC/Server ConnectionsDVI; USB
Side A - Connector 13.5MM (FEMALE)
Side A - Connector 2DVI-I (FEMALE)
Side A - Connector 3(3) USB A (FEMALE)
Side B - Connector 13.5MM (FEMALE)
Side B - Connector 2DVI-I (FEMALE)
Side B - Connector 3(2) USB B (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Dual-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x8) GREEN / PORT SELECTION, (x8) BLUE / CAC/EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
PHYSICAL
ColorBlack
Material of ConstructionMetal
Unit Dimensions (hwd / in.)1.760 x 17.000 x 8.690
Unit Packaging TypeBox
Unit Weight (lbs.)6.3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80%, Non-Condensing
COMMUNICATIONS
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
NIAP-Certified Secure  Yes
Number of Users1
On-Screen Display (OSD)No
Port SelectionPushbutton
Driver RequiredNo
Common Access Card (CAC) SupportYes
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL
Product ComplianceNIAP PP3.0; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Federal, military, and intelligence agencies around the world have strict requirements regarding the security of KVMs to safeguard data from accidental transfer or unauthorized access. Tripp Lite's Secure KVMs meet the high standards for security set by the National Information Assurance Partnership (NIAP), so data stays safe and in the right hands. For a full explanation of NIAP-certified KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.