Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB/Lightning cable with antibacterial material connects your Apple iPhone, iPad or iPod to the USB-A port on your computer or wall/car charger.

  • Soft, flexible silicone jacket allows easy bending and avoids messy tangling
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Constructed with antibacterial material proven effective in inhibiting E. coli and staph
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers
  • Light blue jacket permits fast, easy identification in a crowded charging station
  • 2-year limited warranty

Features

USB Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This Safe-IT™ sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-A port on a computer, laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.

Innovative Soft Cable Jacket Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this ultra-soft silicone-layered jacket avoids nasty tangles in your backpack or laptop bag and feels nice to the touch. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.

Provides Extra Protection Against Certain Bacteria
The molded connectors and jacket are constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-It cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

MFi-Certified for Broad Device Compatibility
The 5V 2.4A (12W max) Lightning cable is MFi-certified for use with the latest generation of compatible iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Light Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The USB cable has a light blue jacket, which is easy to identify quickly in a crowded charging station and helps prevent the cable from becoming accidentally disconnected.

System Requirements

  • Computer, laptop or charger with USB-A port
  • Most current iPhone, iPad and iPod devices with Lightning connectors

Package Includes

M100AB-006-S-LB USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), Light Blue, 6 ft. (1.8 m)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332278265
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionJACKET: SILICONE; CONNECTOR: TPE
Cable Jacket ColorLight Blue
Cable Jacket MaterialSilicone
Cable Jacket RatingFT2
Cable Outer Diameter (OD)4.4mm
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product CertificationsMFi; UL 94
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.