Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Isolate medical devices connected to an Ethernet network to protect patients from dangerous leakage currents.
  • Isolates harmful leakage currents on a data network to protect patients and equipment
  • Meets IEC 60601-1 for use in patient care vicinities
  • Works with cost-effective, readily available Cat6 cables
  • Plug and play; does not require software, drivers or a power supply
  • 1-year limited warranty

Features

Isolate Medical Equipment on an Ethernet Network to Enhance Patient Safety
N234-MI-1005 medical Ethernet isolator protects staff, patients and medical technology equipment in patient care vicinities from dangerous leakage currents that can travel through a copper-based Ethernet network. It effectively isolates medical equipment to protect patients, yet allows data to flow at Gigabit Ethernet speeds.
Comply with IEC 60601-1 for Use in the Patient Care Vicinity
The N234-MI-1005 complies with IEC 60601-1 and EMC/IEC 60601-1-2 safety standards for a network connection between a medical device and an Ethernet network or non-medical device (PC or laptop). Because it meets IEC 60601-1 standards, this medical network isolator can be used in patient care vicinities. For example, you can use this 60601-1 network isolator in the connection between a clinic's network and the PC of a prolonged EEG system. (Note: You can only connect network components that comply with IEEE 802.3 or IEEE 802.3ab. You cannot connect telecommunication appliances, voltage supplies or similar devices.)
Install In-Line on an Ethernet Network
This Ethernet network isolator has two RJ45 ports and acts as a coupler, joining two tested and approved Cat6 cables to complete the connection between compatible medical equipment and a computer or data network. Because the cables are removable, you can replace a failed cable without replacing the isolator. Completely plug and play, this RJ45 isolator does not require software, drivers or a power supply.
One-Year Warranty
The N234-MI-1005 is backed by a one-year warranty, ensuring reliability and performance.

System Requirements

  • Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
  • Cat6 network cable

Package Includes

  • N234-MI-1005 Medical Ethernet Isolator – For Patient Care Vicinity
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213792
Accessory TypeNetwork Isolator
TechnologyCat6
Accessory ClassNetworking Accessories
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)1.18 x 3.15 x 1.57
Shipping Weight (lbs.)0.09
Unit Dimensions (hwd / in.)0.910 x 2.560 x 1.140
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range14° to 185°F (-10° to 85°C)
Storage Temperature Range-13° to 185°F (-25° to 85°C)
Operating Humidity Range10% to 90% RH, Non-condensing
Storage Humidity Range10% to 95% RH, Non-condensing
ESD Protection16kV
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab
STANDARDS & COMPLIANCE
Product CertificationsEN 60601-1; IEC 60825-1; UL Listed
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N125-010-GY N125-010-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 6 ft. (1.83 m) N201-006-GY N201-006-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.