Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to HDMI converter connects an HDMI monitor to your tablet, MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Right-angle USB-C plug allows easier connection in confined or hard-to-reach spaces
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Right-Angle USB-C to HDMI Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to HDMI adapter connects an HDMI monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing HDMI display instead of buying a new one.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and 7.1-channel audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio to a HDMI Monitor
To send Ultra High Definition video and 7.1-channel surround sound to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as P568-Series, sold separately). The HDMI port supports Ultra HD video resolutions up to 4K x 2K (4096 x 2160) at 60 Hz and 24-bit Deep Color (8 bits per channel), as specified in HDMI 2.0. The USB-C to HDMI cable transfers data at rapid USB 3.2 Gen 1 speeds up to 5 Gbps.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or drivers to download and install. Just connect the right-angle USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode. The six-inch adapter fits into your laptop bag, purse or briefcase for connecting to HDMI monitors anywhere. It’s backward compatible with previous USB generations, so you can use it with legacy equipment.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (USB 3.2 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)
  • Display device with HDMI input

Package Includes

  • U444-06N-HD4KRA Right-Angle USB-C to HDMI Adapter, M/F, White
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214188
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution4096 x 2160 (4K x 2K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)0.328
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.2
Product Length (ft.)0.5
Product Length (m)0.2
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.85
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)34 / 28
Shipping Dimensions (hwd / in.)0.75 x 3.95 x 4.80
Unit Dimensions (hwd / in.)0.600 x 1.600 x 1.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.9 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% ~ 90% RH
Power Provided to Connected Device(s)5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m) P568-003-WH P568-003-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m) P568-006-WH P568-006-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m) P568-010-WH P568-010-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.