Part Number: U422-003
This Model has been retired and replaced by U422-003-G2. More information for the U422-003 is available on the model support page
Overview
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Uses USB Type-B male connector
- Fumble-free reversible plug ensures fast, easy connection every time
- Powerful enough for smartphones, tablets, computers and other larger platforms
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Superior foil shielding offers reliable, error-free data communication
- Slim, sleek design tailored for emerging design trends toward smaller devices
System Requirements
- A device with a USB Type-C (USB-C) port
- A device with a USB Type-B port
Package Includes
- U422-003 USB 3.2 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-B M/M, 3-ft. (0.91 m)
Specifications
OVERVIEW
UPC Code | 037332189264 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images