Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Replacement combination lock kit allows facility and IT managers to designate authorized access to wall-mount rack cabinets.

  • Replacement combination lock fits front door of SmartRack® wall-mount enclosures
  • Uses mounting hardware from existing SmartRack door handle for quick installation
  • Choose from up to 1000 different combinations for easy changes as often as needed
  • 5-year limited warranty

Features

Theft-Deterrent Replacement Lock Prevents Unauthorized Access to Your Rack Cabinet
This replacement combination lock kit helps you securely store your valuable rack-mounted equipment to protect it from damage, tampering or theft. It’s recommended for data centers, server rooms or network closets where you need your wall-mount rack enclosures to be protected from unauthorized access. 
Choose from Up to 1000 Different Combinations for Flexible Protection
The three-digit combination can be easily reset and changed as often as you want. Choose from as many as 1000 different combinations to closely guard access and to adjust when access requirements change.

System Requirements

  • SmartRack wall-mount enclosure

Package Includes

  • Combination lock
  • Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241009
Accessory TypeReplacement Lock
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.77 x 3.34 x 1.77
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.