Part Number: DDR1327SQFC
Mounts up to 4 monitors off the surface of your desk, table or workstation to free up valuable space. Ideal for home or office use.
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Each swivel arm supports up to 22 lbs (9.9 kgs)
- 5-year limited warranty
Overview
Features
- Clamps securely to most flat surfaces from 0.4 in. to 3.5 in. to mount up to 4 monitors
- Also attaches to desk using surface hole from 0.4 in. to 2.75 in. diameter
- Fits most flat-panel displays from 13 to 27 in.
- Swivel arms adjust independently for angle
- Ideal for home and office use
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing from multiple angles
- Full 360° rotation for viewing in portrait or landscape orientation
- Each swivel arm supports up to 22 lbs (9.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Display cables attach to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332184870 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Desk Clamp |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 22 |
Number of Displays | 4 |
Shipping Dimensions (hwd / in.) | 6.80 x 22.60 x 11.10 |
Shipping Weight (lbs.) | 17.00 |
Unit Dimensions (hwd / in.) | 34.650 x 33.620 x 4.530 |
Unit Weight (lbs.) | 13.4 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images