Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Combines four SFP channels operating at up to 28 Gpbs into one affordable 100GbE cable. Ideal for data centers, high-end servers and enterprise wiring closets.

  • Supports serial data rates up to 100 Gbps
  • Complies with MSA SFF-8665 specifications
  • Compatible to Cisco QSFP-100G-CU1M
  • Meets or exceeds 100GBASE-CR4 standards
  • Multi-platform support for 128G Fibre Channel and EDR InfiniBand
  • Pull-tab ejectors for quick, easy connections

Features

Connect Network Equipment at Speeds Up to 100 Gbps
  • Combines four 28 Gbps SFP channels into single high-density cable
  • Ideal for data centers, high-end servers and enterprise wiring closets
  • Multi-platform support for 128G Fibre Channel and EDR InfiniBand
  • Lower port cost and power budget when compared to fiber optics

Top-of-the-Line Construction
  • 100 GbE 38-position “board-as-connector” design
  • Zinc die-cast male QSFP+ connectors for superior EMI resistance
  • Ergonomic pull-tab ejectors for quick, easy connections
  • 8-pair wire technology optimized for bandwidth-intense applications
  • Flexible 26 AWG conductors maintain smooth high-frequency response

Fully Compliant and Compatible
  • Meets or exceeds strict 100-Gigabit Ethernet (100GBASE-CR4) standards
  • Complies with IEEE 802.3bj and RoHS
  • Complies with latest QSFP28 MSA (Multi-Source Agreement) SFF-8665 architecture
  • Compatible with all QSFP and QSRP+ ports
  • Compatible to Cisco QSFP-100G-CU1M

System Requirements

  • Networking switch or other hardware with open QSFP+ ports

Package Includes

  • N282-01M-28-BK QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 1 m (3 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193148
Cable Type  Passive
Compatible BrandCisco
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)9.5mm
Wire Gauge (AWG)26
Cable Length (ft.)3.3
Cable Length (in.)39.6
Minimum Bend Radius50mm
Shipping Dimensions (hwd / in.)0.50 x 9.90 x 11.90
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Compatibility100 Gbps
IEEE Standards Supported802.3bj
STANDARDS & COMPLIANCE
Product ComplianceMSA SFF-8665; RoHS; IEEE 802.3bj; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.