Part Number: N28F-05M-AQ
- Ideal for Cisco switches, servers, routers and other high-end networking equipment
- Combines 4 full-duplex 10 Gbps SFP+ lanes for an aggregated 40 Gbps rate
- Multi-platform support for 40 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
- Ergonomic push/pull tabs allow easy one-handed connection and disconnection
- Compliant with QSFP+ MSA and SFF-8436 architecture for full QSFP compatibility
- 1-year limited warranty
Features
System Requirements
- Network switch or other devices with QSFP or QSFP+ ports
Package Includes
- N28F-05M-AQ QSFP+ to QSFP+ 40Gb Active Optical Cable (M/M), Aqua, 5 m (16.4 ft.)
Specifications
OVERVIEW
UPC Code | 037332225535 |
Technology | Multimode |
Optical Mode | OM3 |
Mode Type | Multimode |
Compatible Brand | Cisco |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | QSFP+ (MALE) |
Connector Material | Zinc Alloy |
PHYSICAL
Cable Jacket Color | Aqua |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Cable Outer Diameter (OD) | 2.9 mm |
Clad Diameter (microns) | 50 |
Core Diameter (microns) | 125 |
Number of Fibers | 8 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.9 |
Minimum Bend Radius | 30 mm |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 32° to 158°F (0° to 70°C) |
Operating Humidity Range | 5% TO 85% RH, Non-Condensing |
Storage Humidity Range | 5% TO 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps |
Wavelength | 850nm; 1300nm |
Attenuation @ 850NM | 3.0dB/KM |
Attenuation @ 1300NM | 1.0dB/KM |
IEEE Standards Supported | 802.3BA |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60825-1; UL Compliant (E347511) |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) | |
N844-01M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.) | |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) | |
N844-02M-8LC-P | MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) | |
N844-02M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.) | |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) | |
N844-03M-8LC-P | MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) | |
N844-03M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.) | |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) | |
N844-05M-8LC-PT | MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.) | |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Network Tools & Testers
Model Number | Description | |
---|---|---|
N844-LOOP-12F | MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female |
Documents & Downloads
Declarations of Conformity
Product Images