Part Number: TLM626
- 6 outlets / 6-ft. (1.83 m) cord
- 1340 joule rating
- Rugged metal case
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Overview
The TLM626 surge suppressor offers complete AC surge suppression for comprehensive protection of workstations, personal computers, home stereos, televisions, VCRs, DVD players and other sensitive electronics. Heavy-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM626 offers six right-angle outlets, a six-foot (1.8 meters) power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing with two designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories.
Features
- 6 right-angle outlets
- 6-ft. (1.83 m) cord
- Surge suppression rating: 1340 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker protects against overload
- Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
- Convenient keyhole slots allow secure mounting on wall or desk
- Can accommodate up to 2 transformers without blocking adjacent outlets
- Rugged metal case provides extra safety and durability
- Illuminated power switch
- $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332132291 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable combo switch / circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of outlets |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1340 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Form Factors Supported | Supports floor / wall / desktop placement |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 225 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 12.00 x 4.60 x 2.50 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.500 x 12.250 x 2.250 |
Unit Weight (lbs.) | 1.8 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images