Part Number: TLP606RNET
Protects your computer and other home/office electronics against dangerous power surges, spikes and line noise.
- 6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
- 1440 joules protect your valuable electronics against dangerous surges and spikes
- Easy-to-see LEDs show at a glance that your equipment is protected and grounded
- Automatic shutoff prevents equipment damage if protection circuit is incapacitated
- High-impact plastic housing stands up in demanding home or office environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Features
6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a surge protection rating of 1440 joules to defend your valuable electronic components against power surges and spikes. The six-foot (1.8-meter) power cord with right-angle NEMA 5-15P plug connects to a wall outlet. Rear mounting slots allow installation of the high-impact plastic housing on a wall or other flat surface.
Connectors and NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Two outlets are set apart to accommodate bulky transformers without blocking the other outlets. The other four outlets can rotate to allow easy connection of plugs. Surge-protected gold coaxial connectors and RJ11 Ethernet connectors also protect cable, satellite, antenna, telephone and Internet equipment.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The on/off button gives you immediate one-touch control over all AC outlets. Two diagnostic LEDs confirm at a glance that your equipment is grounded and protected. An integrated 15A circuit breaker provides overload protection for connected devices. Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Specifications
OVERVIEW
UPC Code | 037332178244 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (90D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Rotatable |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1440 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400, 500, 500 |
EMI / RFI Filtering | 150 kHz to 100 mHz |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 6.10 x 12.90 |
Shipping Weight (lbs.) | 2.30 |
Unit Dimensions (hwd / in.) | 2.200 x 5.910 x 4.720 |
Unit Weight (lbs.) | 2.22 |
Input Cord Color | Black |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images