Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$35.28 Avg. Price
  • 8 outlets / 8-ft. (2.43 m) cord
  • 1080 joule rating

Overview

The SK6-6 Surge Suppressor has eight outlets and an eight-foot (2.4 m) cord with a space-saving right-angle plug. The unit has 1080 joules of surge energy absorption to handle the strongest surges. Diagnostic LEDs alert the user to potential power problems. The SK6-6 comes with child safety covers and color-coded cord identifiers.

Features

  • 8 outlets with child safety covers
  • 8-ft. (2.43 m) cord with space-saving right-angle plug
  • $35,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment -
  • Surge energy absorption: 1080 joules; 54,500 amps
  • 15 amp circuit breaker
  • 3 diagnostic LEDs indicate AC present, grounded & protection present
  • EMI/RFI noise filtering
  • Keyhole supports for wall mounting
  • Recessed and lighted power switch
  • Color-coded cord identifiers

Package Includes

  • SK6-6 Surge Suppressor
  • Child Safety Covers
  • Color-coded cord identifiers
  • Warranty information and Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010018
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), GROUNDED (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating54,500 amps
UL1449 Let Through Rating400V - UL Verified
ImmunityConforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)114.3 mm
Outlets Measurement (Center to Center)28.6mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)14.40 x 1.50 x 5.60
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)13.000 x 2.750 x 1.750
Unit Weight (lbs.)1.5
Input Cord ColorWhite
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$35,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.