Part Number: TLP410DMUSB
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLP410DMUSB is available on the model support page
Overview
The TLP410DMUSB Protect It!® 4-Outlet Surge Protector features four NEMA 5-15R outlets and a surge suppression rating of 1500 joules to protect your components against surges, spikes and EMI/RFI line noise that can damage sensitive electronics and destroy data. Plus, two USB ports produce 2.4A of combined power to charge your mobile devices, such as smartphones, tablets and MP3 players.
Recommended for home or office workstations, the TLP410DMUSB is designed for installation in your desktop's 60-millimeter (2.4 inches) grommet hole (if your desk has no pre-cut hole, you can drill one yourself). It folds onto the desktop for connection of equipment. An LED indicates surge suppression at a glance. A resettable 15A circuit breaker shuts down equipment in case of an overload.
When not in use, straighten the TLP410DMUSB to a vertical position and push it down into the grommet until it's flush with the desk surface. The 10-foot (3.1-meter) power cord is long enough to reach distant AC outlets. Permanent mounting to the desk helps deter theft.
Tripp Lite will repair or replace any connected equipment damaged by surges up to $20,000 for life (valid in the U.S., Canada and Puerto Rico only).
Features
Powers and Protects Electronic Components
- 4 NEMA 5-15R outlets accept most computers and peripherals
- 1500 joules of surge suppression protect against surges, spikes and EMI/RFI line noise
- Easy-to-read LED indicates surge suppression at a glance
- Resettable 15A circuit breaker protects against overloads
- Recommended for home or office workstations
Powers and Charges Mobile Devices
- 2 USB ports (2.4A total) charge smartphones, tablets and other devices
Mounts Safely in Desktop's Grommet Hole
- Designed for installation in 60 mm grommet
- Folds onto desktop for connecting equipment
- Pushes into the grommet hole flush with desktop when not in use
- 10 ft. power cord stores away out of sight under the desk
- Permanent mounting to the desk helps deter theft
$20,000 Ultimate Lifetime Insurance
- Tripp Lite will repair or replace any connected equipment damaged by surges up to $20,000 for life
- Valid in the U.S., Canada and Puerto Rico only
Specifications
OVERVIEW
UPC Code | 037332199638 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Strip |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 2.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1500 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400,500,500 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.20 x 3.00 x 12.00 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 11.540 x 2.250 x 2.360 |
Unit Weight (lbs.) | 1.74 |
STANDARDS & COMPLIANCE
Product Certifications | UL 1449; UL 962A |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images