Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUPER6OMNID
- 6 universal outlets
- 1.8 m power cord with German/French plug
- 750 joule rating
- Lighted on/off switch with integrated circuit breaker
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Protect It!® SUPER6OMNI D offers economical AC surge suppression for full protection of 220-250V workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. The SUPER6OMNI D offers six universal outlets and a 1.8-meter AC line cord with German/French plug. Internal shutters offer additional safety. AC suppression rated at 750 joules shields equipment from surges and line noise. Lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Right-angle outlets keep connected cords from blocking adjacent outlets. Attractive light gray high-impact housing.
Features
- Protect It!™ SUPER6OMNI D offers economical AC surge suppression
- 750 joules AC surge suppression shields equipment from surges and line noise
- 6 universal outlets protect computers and peripherals
- 1.8 m AC line cord with German/French plug
- Internal shutters provide additional safety
- Built-in power switch and 10 amp circuit breaker offers power control and overload protection over all outlets
- Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
- Attractive light gray high-impact housing with keyhole mounting tabs allow versatile placement options
- Right-angle outlets keep connected cords from blocking adjacent outlets
Specifications
OVERVIEW
UPC Code | 037332121141 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Maximum Surge Amps | 13500 |
Input Plug Type | German; French |
Input Cord Details | VDE H05VV-F 1.0mm2 |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) Universal outlets |
Circuit Breaker (amps) | 10 |
Overload Protection | 10A resettable illuminated combo switch/circuit breaker |
Outlet Orientation | right-angled |
USER INTERFACE, ALERTS & CONTROLS
Switches | Two position power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 750 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 219.5 mm |
Outlets Measurement (Center to Center) | 51mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 17.20 x 2.00 x 4.60 |
Shipping Weight (lbs.) | 1.44 |
Unit Dimensions (hwd / in.) | 1.750 x 16.000 x 2.500 |
Unit Weight (lbs.) | 1.0 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Useful Web Pages
Product Images