Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/12/2023

Overview

The RELAYCARDSV Programmable Relay I/O Card is a contact-closure management accessory card compatible only with Tripp Lite SVTX, SVX, S3MX and SV Series 3-phase UPS systems. It is ideal for providing contact closure output communications for IBM server, PC and workstation equipment and auto-controlled industrial equipment and communications applications. It lets you communicate UPS system status and events via six contact closure outputs. Each output relay can be configured as either Normally Close or Normally Open. You can also configure the input signal to perform remote UPS system shutdowns or battery tests. Relay contacts report UPS alarm, utility failure, UPS on-line mode, low battery, bypass mode and UPS failure. The RELAYCARDSV is simple to install in Tripp Lite SmartOnline® SVTX 400V non-modular, SVX 400V modular, S3MX 400V non-modular or SV 208V modular UPS system. A six-foot DB9 cable is included for connecting the UPS system to equipment for remote monitoring and control.

Features

Provides Contact Closures for Remote UPS System Monitoring
  • Recommended for IBM server, PC and workstation equipment and auto-controlled industrial equipment and communications applications
  • 6 output relays configurable to Normally Close or Normally Open
  • Input signal performs remote UPS shutdown or battery test
  • Relay contacts report UPS alarm, utility failure, UPS on-line mode, low battery, bypass mode and UPS failure
  • Compatible with Tripp Lite SmartOnline SVTX 400V non-modular, SVX 400V modular, S3MX 400V non-modular and SV 208V modular UPS systems
  • 6 ft. DB9 cable included

System Requirements

  • Tripp Lite SmartOnline SVTX 400V non-modular, SVX 400V modular, S3MX 400V non-modular or SV 208V modular UPS system

Package Includes

  • RELAYCARDSV Programmable Relay I/O Card
  • DB9 communication cable, 6 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199775
Accessory TypeRelay I/O Card
OUTPUT
Output Connector TypeDB9 port
PHYSICAL
Shipping Dimensions (hwd / in.)1.89 x 6.54 x 4.89
Shipping Weight (lbs.)0.44
Unit Dimensions (hwd / in.)1.300 x 2.640 x 5.080
Unit Weight (lbs.)0.18
COMMUNICATIONS
Communications InterfaceContact closure
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.