Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Hubs/Switches

usb c portable hub 10 gbps 2 usb c 2 usb a thunderbolt 3 compatible black U460-T04-2A2C-2

USB 3.1 Gen 2 USB-C Portable Hub with 2 USB-C Ports and 2 USB-A Ports, Thunderbolt 3 Compatible, Black

  • Type: Hubs/Switches
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
usb c portable hub 5 gbps 2 usb c 2 usb a thunderbolt 3 compatible black U460-T04-2A2C-1

USB 3.1 Gen 1 USB-C Hub, 5 Gbps - 2 USB-C & 2 USB-A, Thunderbolt 3 Compatible, Portable, Black

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
7 Port Industrial Grade USB 3.1 Gen 2 Hub 10 Gbps 4 USB A 3 USB C 15kV ESD Immunity Metal Housing U460-4A3C-IND

7-Port Industrial-Grade USB 3.1 Gen 2 Hub - 10 Gbps, 4 USB-A & 3 USB-C, 15 kV ESD Immunity, Metal Housing, TAA

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB 3.1 (Gen 2)
  • Connector 1: USB C (FEMALE)
  • Connector 2: (4) USB 3.1 A (FEMALE)
  • Color: Black
4 Port Industrial Grade USB 3.1 Gen 2 Hub 10 Gbps 2 USB C 2 USB A 15kV ESD Immunity Iron Housing U460-2A2C-IND

4-Port Industrial-Grade USB 3.1 Gen 2 Hub - 10 Gbps, 2 USB-C & 2 USB-A, 15 kV ESD Immunity, Metal Housing, TAA

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB 3.1 (Gen 2)
  • Connector 1: USB C (FEMALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 2 USB C Hub 10 Gbps 4 USB A Ports Thunderbolt 3 Portable Aluminum Housing U460-004-4A-G2

USB 3.1 Gen 2 USB-C Hub, 10 Gbps - 4 USB-A Ports, Thunderbolt 3, Portable, Aluminum Housing

  • Type: Hubs/Switches
  • Technology: USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB A (FEMALE)
  • Color: Black
4 port usb 3 1 hub 4x usb a thunderbolt aluminum U460-004-4AB

4-Port USB 3.1 Hub, 4x USB-A, Thunderbolt—Black

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 C Hub 5 Gbps 4 USB A Ports Thunderbolt 3 Compatible Portable Aluminum Housing U460-004-4A-AL

USB 3.1 Gen 1 USB-C Hub, 5 Gbps - 4 USB-A Ports, Thunderbolt 3 Compatible, Portable, Aluminum Housing

  • Type: Hubs/Switches
  • Technology: USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub 4 USB A Ports Optional USB Micro B Power Input Thunderbolt 3 Compatible U460-004-4A

USB 3.1 Gen 1 USB-C Portable Hub with 4 USB-A Ports and Optional USB Micro-B Power Input, Thunderbolt 3 Compatible

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Silver; White
4 port usb 3 1 hub 2 usb c 2 usb a ports U460-004-2A2CB

USB 3.1 Gen 1 USB-C Portable Hub with 2 USB-C Ports and 2 USB-A Ports, Thunderbolt 3 Compatible, Black

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub 2 USB C Ports 2 USB A Ports Thunderbolt 3 Compatible U460-004-2A2C

USB 3.1 Gen 1 USB-C Portable Hub with 2 USB-C Ports and 2 USB-A Ports, Thunderbolt 3 Compatible

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: White
usb hub with memory card reader 3 usb a ports U460-003-3AMB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Memory Card Reader, Thunderbolt 3 Compatible, Black

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Memory Card Reader Thunderbolt 3 Compatible U460-003-3AM

USB 3.1 Gen 1 USB-C Portable Hub with 3 USB-A Ports and Memory Card Reader, Thunderbolt 3, White

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible U460-003-3AG-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
usb c to ethernet adapter 3x usb a gigabit thunderbolt U460-003-3AGB-C

USB-C to Ethernet Adapter with 3x USB-A, Gigabit, Thunderbolt 3—PD Charging, Black

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 0.9A U460-003-3AG

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, 0.9A

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
3 port usb 3 0 hub w gigabit ethernet port 3usb a ports U460-003-3A1GB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, Black

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub Adapter 3 USB A Ports Gigabit Ethernet Port Thunderbolt 3 Compatible 1.5A U460-003-3A1G

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Silver; White
USB 3.1 Gen 1 USB C Portable Hub Adapter 2 USB A Ports USB C PD Charging Memory Card Reader Thunderbolt 3 Compatible U460-002-2AM-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 2 USB-A Ports, USB-C PD Charging & Memory Card Reader, Thunderbolt 3 Compatible

  • Type: Hubs/Switches
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: White
USB 3.0 SuperSpeed Charging Hub USB 3.0 2.0 Charging Port U360-412

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
10 Port Industrial Grade USB 3.0 SuperSpeed Hub 20 kV ESD Immunity Iron Housing Mountable U360-010-IND

10-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 B (MALE)
  • Connector 2: (10) USB 3.0 A (FEMALE)
  • Color: Black
10 Port USB 3.0 USB 2.0 Combo Hub USB Charging 2 USB 3.0 8 USB 2.0 Ports U360-010C-2X3

10-Port USB 3.0 / USB 2.0 Combo Hub - USB Charging, 2 USB 3.0 & 8 USB 2.0 Ports

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: (2) USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 MICRO-B (FEMALE)
  • Color: White
10 Port USB 3.0 SuperSpeed Hub USB Charging U360-010

10-Port USB 3.0 SuperSpeed Hub with USB Charging

  • Type: Hubs/Switches
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: (10) USB 3.0 A (FEMALE)
  • Color: Black
7 Port Rugged Industrial USB 3.0 SuperSpeed Hub 15KV ESD Immunity and Metal Case Mountable U360-007-IND

7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (7) USB 3.0 A (FEMALE)
  • Color: Black
7 Port USB 3.0 USB 2.0 Combo Hub USB Charging 2 USB 3.0 5 USB 2.0 Ports U360-007C-2X3

7-Port USB 3.0 / USB 2.0 Combo Hub - USB Charging, 2 USB 3.0 & 5 USB 2.0 Ports

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: (2) USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 MICRO-B (FEMALE)
  • Color: White
7 Port Portable USB 3.0 SuperSpeed Mini Hub Aluminum U360-007-AL

7-Port Portable USB 3.0 SuperSpeed Mini Hub, Aluminum

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (7) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Hub 7 Port Chromebook U360-007

7-Port USB 3.0 SuperSpeed Hub with USB Charging

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (7) USB 3.0 A (FEMALE)
  • Color: Black
4 Port Ultra Slim Portable USB 3.0 SuperSpeed Hub U360-004-SLIM

4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Hub 4 Port Chromebook U360-004-R

4-Port USB 3.0 SuperSpeed Hub

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
USB Hub 4 Port SuperSpeed Portable U360-004-MINI

4-Port Portable USB 3.0 SuperSpeed Hub

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black; Silver
4 Port Rugged Industrial USB 3.0 SuperSpeed Hub 15KV ESD Immunity Metal Case Mountable U360-004-IND

4-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
4 Port Portable USB 3.0 SuperSpeed Mini Hub Aluminum Microsoft Surface U360-004-AL

4-Port Portable USB 3.0 SuperSpeed Mini Hub, Aluminum

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Silver
USB 3.0 SuperSpeed Slim Hub 5 Gbps 4 USB A Ports Portable Aluminum U360-004-4A-AL

USB 3.0 SuperSpeed Slim Hub, 5 Gbps - 4 USB-A Ports, Portable, Aluminum

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
4 Port USB 3.0 SuperSpeed Hub for Data and USB Charging USB A BC 1.2 2.4A U360-004-2F

4-Port USB 3.0 SuperSpeed Hub for Data and USB Charging - USB-A, BC 1.2, 2.4A

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
3 Port Portable USB 3.0 SuperSpeed Hub Keyboard Mouse Sharing File Transfer U360-003-KM

3-Port Portable USB 3.0 SuperSpeed Hub with Keyboard/Mouse Sharing and File Transfer

  • Type: Hubs/Switches
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
4 port superspeed usb 3 peripheral sharing switch U359-004

4-Port USB 3.0 Peripheral Sharing Switch - SuperSpeed

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: (4) USB 3.0 B (FEMALE)
  • Color: Black
2 port superspeed usb 3 peripheral sharing switch U359-002

2-Port USB 3.0 Peripheral Sharing Switch - SuperSpeed

  • Type: Hubs/Switches
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: (2) USB 3.0 B (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI VGA Video Audio USB Hub Ports Ethernet Microsoft Surface U342-SHG-001

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI DVI Video Audio USB Hub Ports Ethernet Microsoft Surface U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub Chromebook Microsoft Surface U336-U03-GB

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub

  • Type: Hubs/Switches
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
4 Port USB 2.0 Hi Speed Hub U225-004-R

4-Port USB 2.0 Hub

  • Type: Hubs/Switches
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black; Silver
USB Over Cat5 Hub 4 Remote Ports U224-4R4-R

4-Port USB over Cat5 Hub with 4 Remote Ports, TAA

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
4 Port High Speed USB 2.0 Over Cat5 Hub 3 Local Ports 1 Remote Port U224-1R4-R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
USB Hub 10 Port Hi Speed 2.0 U223-010

10-Port USB 2.0 Hub

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (FEMALE)
  • Connector 2: (10) USB A (FEMALE)
  • Color: Black
Rugged Industrial USB 2.0 High Speed Hub 15KV ESD Immunity Metal Case Mountable 7 Port U223-007-IND

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (7) USB A (FEMALE)
  • Color: Black
USB Hub 7 Port Hi Speed 2.0 U223-007

7-Port USB 2.0 Hub

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: (7) USB A (FEMALE)
  • Color: Black
Rugged Industrial USB 2.0 High Speed Hub 15KV ESD Immunity Metal Case Mountable 4 Port U223-004-IND

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
USB 2.0 High Speed Hub 10 Port U222-010-R

10-Port USB 2.0 Hub

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: (10) USB A (FEMALE)
  • Color: White
7 Port USB 2.0 Hi Speed Hub U222-007-R

7-Port USB 2.0 Hub

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (7) USB A (FEMALE)
  • Color: Black; White
4 Port USB 2.0 Hi Speed Ultra Mini Compact Hub Power Adapter U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 2.0 High Speed Ultra Mini Hub 4 Port U222-004

4-Port USB 2.0 Ultra-Mini Hub

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
4 Port USB 2.0 Hi Speed Printer Peripheral Sharing Switch U215-004-R

4-Port USB 2.0 Printer / Peripheral Sharing Switch

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (FEMALE)
  • Connector 2: (4) USB B (FEMALE)
  • Color: Silver
2 Port USB 2.0 Hi Speed Printer Peripheral Sharing Switch U215-002

2-Port USB 2.0 Printer/Peripheral Sharing Switch

  • Type: Hubs/Switches
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (FEMALE)
  • Connector 2: (2) USB B (FEMALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.