Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / TV/Monitor Mounts

WorkWise Sit Stand Desk Clamp Workstation WWSSDC

WorkWise Standing Desk-Clamp Workstation

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Max Weight (lbs.): 29
workwise wall mounted standing desk single display WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 17.6
workwise desk mounted standing desk single display WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 17.6
single display sit stand wall mount workstation thin client mount WWSS1327RWTC

Single-Display Sit-Stand Wall-Mount Workstation with Thin-Client Mount

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 18
Universal Glass Top Monitor Riser MR2208G

Universal Glass-Top Monitor Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
Universal Swivel Monitor Stand MR1815SWVL

Universal Swivel Monitor Stand/Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 88
Monitor Riser for Desk Height Adjustable Metal Black MR1812M

Monitor Riser for Desk, 18 x 11 in. - Height Adjustable, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
Universal LCD Monitor Printer Riser Storage Drawer MR1612D1

Universal LCD Monitor/Printer Riser with Storage Drawer

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
Universal Monitor Riser MR1612

Universal Monitor Riser

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
monitor stand riser for desk 14in by 9in black MR1411M

Monitor Riser for Desk, 14 x 9 in. - Height Adjustable, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
monitor stand riser for desk 12in by 20in black MR1220M

Monitor Riser for Desk, 12 x 20 in. - Height Adjustable, Corner, Metal, Black

  • Type: Monitor Stands
  • Max Weight (lbs.): 44
Universal Monitor Riser Accessory Tray MR1208TRAY

Universal Monitor Riser with Accessory Tray

  • Type: Monitor Stands
  • Max Weight (lbs.): 40
heavy duty security wall mount tilt 37 80in tvs monitors DWTSC3780MUL

Heavy-Duty Tilt Security Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x200; 600x300; 600x400
  • Max Weight (lbs.): 200
heavy duty security wall mount tilt 32 55in tvs monitors DWTSC3255MUL

Heavy-Duty Tilt Security Wall Mount for 32" to 55" TVs and Monitors, Flat or Curved Screens, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 150
Heavy Duty Tilt Security TV Wall Mount for 45 55in Televisions Monitors Flat Screen Portrait Mode DWTPSC4555M

Heavy-Duty Tilt Security TV Wall Mount for 45-55" TVs & Monitors - Flat Screen, Portrait Mode

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600
  • Max Weight (lbs.): 110
Tilt Wall Mount 60 100 Inch TVs Monitors DWT60100XX

Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 1000x400; 1000x500; 1000x600; 1000x700; 1000x800; 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 400x500; 400x600; 400x700; 400x800; 500x200; 500x300; 500x400; 500x500; 500x600; 500x700; 500x800; 600x300; 600x400; 600x500; 600x600; 600x700; 600x800; 700x300; 700x400; 700x500; 700x600; 700x700; 700x800; 800x300; 800x400; 800x500; 800x600; 800x700; 800x800; 900x400; 900x500; 900x600; 900x700; 900x800
  • Max Weight (lbs.): 350
Tilt Wall Mount 45in 85in TVs Monitors DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
  • Max Weight (lbs.): 200
Heavy Duty Tilt Wall Mount 37in 80in TVs Monitors Flat Curved Screens UL Certified DWT3780XUL

Heavy-Duty Tilt Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
  • Max Weight (lbs.): 165
Tilt Wall Mount 37 70 Inch TVs Monitors DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
  • Max Weight (lbs.): 200
Tilt Wall Mount 32 70 Inch TVs Monitors DWT3270X

Tilt Wall Mount for 32" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 165
Tilt Wall Mount 26 55 Inch TVs Monitors DWT2655XP

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 165
Tilt Wall Mount 26 55 Inch TVs Monitors DWT2655XE

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to 0° Tilt

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 165
Tilt Wall Mount 13in 27in TVs Monitors DWT1327S

Tilt Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Tilt
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 88
heavy duty full motion curved tv mount 37 inches to 80 inches ul certified DWMSC3780MUL

Heavy-Duty Full-Motion Security TV Wall Mount for 37" to 80", Flat or Curved, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400
  • Max Weight (lbs.): 200
Swivel Tilt Rotate Wall Mount 60 100 Inch TVs Monitors DWM60100XX

Swivel/Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x400; 800x500; 800x600; 900x500; 900x600
  • Max Weight (lbs.): 275
Swivel Tilt Wall Mount 37in 70in TVs Monitors DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 165
Portrait Landscape Fixed Flat Screen Wall Mount 37in 70in TVs Monitors DWM3770PLX

Portrait/Landscape Rotatable Fixed Flat-Screen Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 110
Swivel Tilt Rotate Wall Mount 37in 50in TVs Monitors DWM3750S

Swivel/Tilt/Rotate Wall Mount for 37" to 50" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100; 200x200; 400x400
  • Max Weight (lbs.): 40
Swivel Tilt Rotate Wall Mount 26 55 Inch TVs Monitors DWM2655M

Swivel/Tilt Wall Mount for 26" to 55" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 110
Swivel Tilt Wall Mount 17in 42in TVs Monitors DWM1742S

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200
  • Max Weight (lbs.): 44
Swivel Tilt Wall Mount 17in 42in TVs Monitors DWM1742MN

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 200x100; 200x200; 75x100; 75x200; 75x75
  • Max Weight (lbs.): 115
Swivel Tilt Wall Mount Arms 17in 42in TVs Monitors DWM1742MA

Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
  • Max Weight (lbs.): 77
Swivel Tilt Wall Mount Screen Adjustment 13in 27in TVs Monitors DWM1327SP

Swivel/Tilt Wall Mount with Screen Adjustment for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 33
Swivel Tilt Wall Mount 13in 27in TVs Monitors DWM1327SE

Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 33
heavy duty security wall mount fixed 37 80in tvs monitors DWFSC3780MUL

Heavy-Duty Fixed Security TV Wall Mount for 37-80" Televisions & Monitors - Flat/Curved, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 200
heavy duty security wall mount fixed 32 55in tvs monitors DWFSC3255MUL

Fixed TV Wall Mount 32-55", Heavy Duty, Security, Televisions & Monitors - Flat/Curved, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 150
Heavy Duty Fixed Security TV Wall Mount for 45 70in Televisions Monitors Flat Screen Portrait Mode DWFPSC4570M

Heavy-Duty Fixed Security TV Wall Mount for 45-70" TVs & Monitors - Flat Screen, Portrait Mode

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 200x200; 200x400; 300x300; 300x400; 400x300; 400x400; 400x600
  • Max Weight (lbs.): 110
Fixed Wall Mount 60in 100in TVs Monitors DWF60100XX

Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500; 900x600
  • Max Weight (lbs.): 350
Fixed Wall Mount 45in 85in TVs Monitors DWF4585X

Fixed Wall Mount for 45" to 85" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
  • Max Weight (lbs.): 200
Fixed Wall Mount for 37in 70in TVs Monitors DWF3770L

Fixed Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400
  • Max Weight (lbs.): 143
Fixed Wall Mount 32 70 Inch TVs Monitors DWF3270X

Fixed Wall Mount for 32" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 165
Fixed Wall Mount 26 55 Inch TVs Monitors DWF2655X

Fixed Wall Mount for 26" to 55" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Max Weight (lbs.): 165
Fixed Wall Mount 13in 27in TVs Monitors DWF1327M

Fixed Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 50x50; 75x100; 75x200; 75x75
  • Max Weight (lbs.): 88
Full Motion Universal Ceiling Mount Projectors DUNVPJT

Full Motion Universal Ceiling Mount for Projectors

  • Type: Ceiling Mounts
  • Motion: Full
  • Max Weight (lbs.): 55
Swivel Tilt Corner Wall Mount for 37in to 70in TVs and Monitors Flat Curved DMWC3770M

Swivel/Tilt Corner Wall Mount for 37" to 70" TVs and Monitors - Flat/Curved

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 99
Pop Out Video Wall Mount with Security for 45in to 70in TVs and Monitors Flat Screens UL Certified DMVWSC4570XUL

Pop-Out Video Wall Mount w/Security for 45" to 70" TVs and Monitors - Flat Screens, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 154
Dual Flat Panel Rail Wall Mount 10in 24in TVs Monitors DMR1024X2

Dual Flat-Panel Rail Wall Mount for 10” to 24” TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Fixed
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 18
Triple Flat Panel Rail Wall Mount 10in 15in TVs Monitors DMR1015X3

Triple Flat-Panel Rail Wall Mount for 10” to 15” TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20
  • Number of Displays: 3
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 18
Floor to Ceiling Mount for 32in to 65in TVs and Monitors Height Adjustable Shelf for AV Source DMFC3265M

Floor-to-Ceiling Mount for 32" to 65" TVs and Monitors - Height Adjustable, Shelf for A/V Source

  • Type: Floor Stands
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69
  • Number of Displays: 1
  • VESA Pattern (mm): 100x100; 100x200; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Max Weight (lbs.): 88
thin client monitor mount DMATC

Universal Thin Client Monitor Mount

  • Type: CPU Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Fixed
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 11
dual monitor mount adapter DMA1327SD

Universal Dual-Monitor Mount Adapter

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
Dual Vertical Flat Screen Desk Stand Clamp Mount 15 in 27 in Flat Screen Displays DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 18
Quad Full Motion Flex Arm Desk Clamp 13in 27in Monitors DDR1327SQFC

Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
Full Motion Flex Arm Desk Clamp 13in 27in Monitors DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
Dual Full Motion Flex Arm Desk Clamp 13in 27in Monitors DDR1327SDFC

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
Dual Monitor Desktop Mount Stand 13in 27in Flat Screen Displays DDR1327SDD

Dual-Monitor Desktop Mount Stand for 13" to 27" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 26
Full Motion Desk Mount 13in 27in Monitors DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 20
Full Motion Dual Desk Clamp 13in 27in Monitors Laptops 15in DDR1327NBMSC

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 22
Dual Full Motion Flex Arm Desk Clamp 13in 27in Monitors DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 22
Single Monitor Mount Stand 10in 32in Flat Screen Displays DDR1032SE

Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 36
Dual Monitor Mount Stand 10in 26in Flat Screen Displays DDR1026SD

Dual Monitor Mount Stand for 10" to 26" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 30
Quad Monitor Mount Stand 10in 26in Flat Screen Displays DDR1026MQ

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 30
Full Motion Universal Tablet Desk Clamp DDR1013SC

Full Motion Universal Tablet Desk Clamp

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 3.1
Full Motion Universal Flexible Tablet Stand DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
Full Motion Universal Tablet Desk Clamp 7 in 10 in Tablets DDR0710SC

Full-Motion Universal Tablet Desk Clamp for 7 in. to 10 in. Tablets

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
Full Motion Universal Tablet Phone Desk Clamp DDR0310SC

Full Motion Universal Tablet and Phone Desk Clamp

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
full motion tv ceiling mount for 23 to 42 inches DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

  • Type: Ceiling Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
  • Max Weight (lbs.): 66
CPU Computer Mount Desks Rails DCPU1

CPU / Computer Mount for Desks and Rails

  • Type: CPU Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Fixed
  • Max Weight (lbs.): 40
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.