Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Open-Frames

8u wall mount bracket hinged small switches patch panels SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 8U
  • Max Device Depth (in.): 15
  • Color: Black
SmartRack 8U 12U 22U Expandable Ultra Low Profile Patch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22SD

SmartRack 8U/12U/22U Expandable Ultra Low-Profile Patch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 5.75
  • Color: Black
SmartRack 8U 12U 22U Expandable Very Low Profile Patch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22MD

SmartRack 8U/12U/22U Expandable Very Low-Profile Patch-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 11.5
  • Color: Black
SmartRack 8U 12U 22U Expandable Low Profile UPS Depth Wall Mount 2 Post Open Frame Rack SRWO8U22DP

SmartRack 8U/12U/22U Expandable Low-Profile UPS-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 23.5
  • Color: Black
SmartRack 8U 12U 22U Expandable Flat Pack Low Profile Switch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 18.24
  • Color: Black
SmartRack 12U Flat Pack Low Profile Switch Depth Wall Mount Pivoting 2 Post Open Frame Rack SRWO12US

SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 18
  • Color: Black
SmartRack 12U Heavy Duty Flat Pack Low Profile Switch Depth Wall Mount 2 Post Open Frame Rack SRWO12UHD

SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 18
  • Color: Black
SmartRack 6U Vertical Wall Mount Rack Bracket SRWALLBRKT6U

SmartRack 6U Vertical Wall-Mount Rack Bracket

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 48
  • Color: Black
SmartRack 4U Vertical Wall Mount Rack Bracket SRWALLBRKT4U

SmartRack 4U Vertical Wall-Mount Rack Bracket

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 48
  • Color: Black
SmartRack 2U Vertical Wall Mount Rack Bracket SRWALLBRKT2U

SmartRack 2U Vertical Wall-Mount Rack Bracket

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 48
  • Color: Black
58U Heavy Duty 4 Post SmartRack Open Frame Rack Organize Secure Network Rack Equipment SR4POST58HD

58U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 58U
  • Max Device Depth (in.): 35.25
  • Color: Black
52U Heavy Duty 4 Post SmartRack Open Frame Rack Organize Secure Network Rack Equipment SR4POST52HD

52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 52U
  • Max Device Depth (in.): 35.25
  • Color: Black
50U Heavy Duty 4 Post SmartRack Open Frame Rack Organize Secure Network Rack Equipment SR4POST50HD

50U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 50U
  • Max Device Depth (in.): 35.25
  • Color: Black
48U Heavy Duty 4 Post SmartRack Open Frame Rack Organize Secure Network Rack Equipment SR4POST48HD

48U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 35.25
  • Color: Black
25U SmartRack 4 Post Open Frame Rack Organize Secure Network Rack Equipment SR4POST25

25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 36
  • Color: Black
13U SmartRack 4 Post Open Frame Rack Organize Secure Network Rack Equipment SR4POST13

13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 13U
  • Max Device Depth (in.): 36
  • Color: Black
45U SmartRack 4 Post Open Frame Rack Threaded 12 24 Mounting Holes SR4POST1224

45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 36
  • Color: Black
45U SmartRack 4 Post Open Frame Rack 1000 lb Capacity Organize Secure Network Rack Equipment SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000-lb. Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 36
  • Color: Black
48U SmartRack 4 Post Premium Open Frame Rack no sides doors roof SR48UBEXPNDNR3

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack 4 Post Premium Open Frame Rack SR48UBEXPND

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack 4 Post Mid Depth Open Frame Rack SR45UBMDEXPND

45U SmartRack 4-Post Mid-Depth Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 31
  • Color: Black
45U SmartRack 4 Post Premium Open Frame Rack no sides doors roof SR45UBEXPNDNR3

SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack 4 Post Premium Open Frame Rack SR45UBEXPND

SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack 4 Post White Premium Open Frame Rack no sides doors roof SR42UWEXPNDNR3

SmartRack 42U Standard-Depth 4-Post Premium Open Frame Rack, White

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: White
42U SmartRack 4 Post Mid Depth Open Frame Rack no sides or doors SR42UBMDEXPND

42U SmartRack 4-Post Mid-Depth Open Frame Rack - no sides or doors

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 31
  • Color: Black
42U SmartRack 4 Post Premium Open Frame Rack no sides doors roof SR42UBEXPNDNR3

SmartRack 42U Standard-Depth 4-Post Premium Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack 4 Post Premium Open Frame Rack SR42UBEXPND

SmartRack 42U Standard-Depth 4-Post Premium Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack 4 Post Mid Depth Open Frame Rack Expansion Version no sides doors roof SR42BMDEXPNDNR3

42U SmartRack 4-Post Mid-Depth Open Frame Rack, Expansion Version - no sides, doors or roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 31
  • Color: Black
25U SmartRack 2 Post Open Frame Rack Organize Secure Network Rack Equipment SR2POST25

25U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 48
  • Color: Black
13U SmartRack 2 Post Open Frame Rack Organize Secure Network Rack Equipment SR2POST13

13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 13U
  • Max Device Depth (in.): 48
  • Color: Black
SmartRack 12U Desktop 2 Post Open Frame Rack SR2POST12

SmartRack 12U Desktop 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 36
  • Color: Black
45U SmartRack 2 Post Open Frame Rack 800 lb Capacity Organize Secure Network Rack Equipment SR2POST

45U SmartRack 2-Post Open Frame Rack, 800-lb. Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 48
  • Color: Black
SmartRack 12U 4 Post Open Frame Rack SR12UBEXPNDKD

SmartRack 12U Standard-Depth 4-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 36
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.