Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Low-Profile

SmartRack 8U 12U 22U Expandable Ultra Low Profile Patch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22SD

SmartRack 8U/12U/22U Expandable Ultra Low-Profile Patch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 5.75
  • Color: Black
SmartRack 8U 12U 22U Expandable Very Low Profile Patch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22MD

SmartRack 8U/12U/22U Expandable Very Low-Profile Patch-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 11.5
  • Color: Black
SmartRack 8U 12U 22U Expandable Flat Pack Low Profile Switch Depth Wall Mount 2 Post Open Frame Rack SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 22U
  • Max Device Depth (in.): 18.24
  • Color: Black
SmartRack 12U Heavy Duty Flat Pack Low Profile Switch Depth Wall Mount 2 Post Open Frame Rack SRWO12UHD

SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 18
  • Color: Black
SmartRack 6U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 6U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF6U

SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 5U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 5U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 4U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 4U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 2U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 2U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF2U

SmartRack 2U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 16U Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 16U
  • Max Device Depth (in.): 35
  • Color: Black
SmartRack 12U Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 35
  • Color: Black
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW9UG

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide SRW9UDPVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide Acrylic Window SRW9UDPGVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW9UDP

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window White SRW6UWG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, White

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet White SRW6UW

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, White

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Knock Down SRW6UKD

SmartRack 6U Low-Profile Switch-Depth Knock-Down Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW6UG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide SRW6UDPVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide Acrylic Window SRW6UDPGVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW6UDP

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 26U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 21U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW21UG

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 21U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW21U

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 18U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW18USG

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 18U Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW18US13G

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 18U Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW18US13

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 18U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 18U Heavy Duty Low Profile Server Depth Side Mount Wall Mount Rack Enclosure Cabinet SRW18UHD

SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW12USG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Heavy Duty Low Profile Server Depth Side Mount Wall Mount Rack Enclosure Cabinet SRW12UHD

SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW12UG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW12UDP

SmartRack 12U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Very Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW12U13G

SmartRack 12U Very Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 10U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW10USG

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 10U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
5U Security DVR Lockbox Enclosure SRDVRLB

5U Security DVR Lockbox Enclosure

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 16.25
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.