Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Cable Management

J-Hooks

Application
  • Emergency Backup Power
  • Computer Networks
  • Home/Office
  • Travel
  • Audio/Video
  • Hospital/Medical
  • Sensitive Equipment
  • Powering Devices
  • Connecting Peripherals
  • Computer Networking
  • Home Theater/AV
  • Computer Networking (Fiber)
  • Replacement power cord for Sony PlayStation 5 (PS5), Game Consoles, LCD TV, Monitor, Sound Bar, Printers
  • Remote/Mobile Power
  • Industrial/Factory Floor
  • Network/Server
  • Medical-Grade
  • Mobile
  • RV/Marine
  • EMS/Ambulance
  • Utility/Long Haul Truck
  • Connecting Devices
  • Connects a USB console to a B060-Series NetDirector Matrix KVM Switch
  • Hospitals & Medical Facilities
  • Connecting Drives
  • Home Theater/AV, Connecting Peripherals
  • Copper Cable
  • Power Cable
  • Connecting Peripherals, Home Theater/AV
  • Replacement battery for the HCRK-36
  • Replacement battery for the HCRK-54
  • Replacement battery for the HCRK and HCRK-INT
  • Connect a server with PS/2 keyboard/mouse ports to a B064-Series NetDirector KVM Switch using Cat5e/6 cable
  • Connect a USB computer/server to a B064-Series NetDirector KVM Switch using Cat5e/6 cable
  • Connect a DB9 male serial port on a server to a B064-Series NetDirector KVM Switch via Cat5e cable
  • Connect a USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media
  • Safety
  • Green (Energy-Saving)
  • Cat6 Gigabit Ethernet Networks or VGA/DVI/HDMI over Cat5/6 AV Equipment
  • Home Theater / AV
  • Power
  • Connect two Displayport cables together
  • Mini-Displayport to Displayport adaptation
  • Computer to Monitor Connection
  • Computer to Monitor / Speaker Connection
  • Computer Networking ( Fiber )
  • Devices with Micro HDMI ouput ports to standard HDMI Display
  • HDMI Video equipment
  • Color coding of connected power equipment
  • Compatible with network hardware that uses C15 power input connections
  • Connect a USB computer/server to a B064- IPG or IPH Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connects a PS/2 computer/server to a Phantom Specter KVM Switch installation
  • Terminating Cat5e Patch Cables
  • Terminating Patch Cables
  • Termination of Cat6 patch cables
  • Connecting USB Peripherals
  • Extending the length of a 3.5mm Mini Stereo Audio cable
  • Compatible with network hardware with C15 power connections to 5-15R power outlets
  • Creates an Ethernet port on a Computer
  • Computer Networking, Video over Cat5e
  • Power Devices
  • Connects a USB computer/server to a B070 / B072-Series Cat5 KVM Switch
  • Video Cable
  • Connector Conversion
  • Home Theater A/V
  • Connects a USB computer/server to a NetCommander Cat5 IP KVM Switch
  • VOIP
  • Stereo cable extension
  • Video Signal Conversion
  • Video Adapter
  • Video Adapting
  • Adds a Gigabit Ethernet port(s) to a computer
  • Charging mobile devices
  • Powering Device
  • Signal Conversion
  • Fiber and Copper Patching
  • Connect USB Type-B devices to the USB Type-C (USB-C) port on your phone, tablet, ultrabook or computer
  • Connect USB 3.0 Micro-B devices, such as external hard drives and phones, to the USB Type-C (USB-C) port on your phone, tablet, ultrabook or computer
  • Connect devices with a USB Type-C (USB-C) connector to the USB Type-A port on a charger, laptop, ultrabook or computer
  • Connect USB devices with a Type-A connector to the USB Type-C (USB-C) port on your smartphone, tablet, Ultrabook or computer
  • USB Type-C (USB-C) smartphone, tablet, Ultrabook, or computer to USB Type-C Peripheral
  • USB Type-C Computer to USB Type-C Peripheral
  • Connecting to a DVI display via a USB-C port
  • Connecting to a 4K DisplayPort monitor
  • Connects a PS/2 computer/server to a B070 / B072-Series NetCommander Cat5 KVM Switch
  • Connecting to a DVI display via a USB-C host
  • Connecting to DVI Display
  • Connecting USB Peripherals, Powering Devices
  • Connect to a DVI display, Gigabit Ethernet and charge the host PC
  • Connecting an HDMI display and USB peripherals
  • Connect a DisplayPort USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connect a DVI USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connect a HDMI USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Fiber Patching
  • IDE to SATA conversion
  • Connecting to a DisplayPort monitor
  • Connect to a DisplayPort monitor
  • Connect to a DisplayPort monitor via a USB-C port
  • Connect to a DVI monitor
  • Connect USB devices with a Type-C connector to the USB Type-C (USB-C) port on your smartphone, tablet, Ultrabook or computer
  • Home Theater, A/V
  • Connecting
  • Industrial/Outdoor AV
  • Camping, Utility Truck, Fleet Vehicle, Home, Off-grid
  • Home Theater/Commercial AV
  • Connecting to an Ethernet network
  • KVM Accessory
  • Industrial/Outdoor Display Solutions
  • USB Hub
  • Connecting Ethernet
  • Home/Office, Education, Healthcare
  • Fiber Cable
  • Connecting an external monitor
  • SPOT COOLING
  • 3 PHASE BATTERY CABINET
  • USB Type-C Computer to USB Peripheral
  • Adding an Ethernet connection to your Chromebook or MacBook
  • Full-Size Racks
  • USB-A Hub, Laptop Stand
  • Cable Management Horizontal Fiber
  • Copper to Fiber Media Converter
  • RJ45 to SFP Media Converter
  • USB-C to 3.5mm Stereo Audio Adapter
  • USB to Audio Adapter with PD Charging
  • Housing and Powering N784-H/N785-H Series Media Converters
  • Powering N785-CH12 Media Converter Chassis
  • USB-C Docking Station
  • Cable Management
  • USB-C Dock for Microsoft Surface
  • Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
  • Connect a USB-C computer/server to a B064-Series NetDirector KVM Switch using Cat5e cable
  • Computer Gaming
  • Converting U.2 storage port to M.2
  • Connecting an HDMI display
  • USB-C smartphone, tablet, Ultrabook, or computer to USB-C peripheral
  • Work/Utility Truck, Fleet vehicle, Service Van, Home, Off-Grid
  • Remote/Mobile Power/ Work Truck/Fleet/Off-Grid
  • Workbench, desk, office
  • Workbench, Office, Home
  • Emergency Backup Power, Hybrid On/Off Grid Inverter, Remote/Rural Site Power
  • Energy Storage
  • Hybrid On/Off-Grid Power Generation
  • Charging Laptops and Mobile Devices
  • Connecting to Virtual Reality Headset
  • Connecting Virtual Reality Headset
  • Charging a Smart Phone and Watch
  • Truck
  • Computer Networks, Audio/Video
  • Home/Office, Computer Networks
  • Mobile power
  • Emergency Power
  • Backup Power
  • Automotive
  • Power inverter for emergency vehicles
  • Remote monitoring
  • Connecting Peripherals, Powering Devices
  • Mobile power inverter system
  • Home/Office, Travel
  • Automotive inverter
  • Power Inverter Remote Control
  • Connect a computer/server to a B060 or B064-Series NetDirector KVM Switch using Cat5e cable
  • Connect a USB computer/server to a B060-Series NetDirector KVM Switch using Cat5e cable
  • Connect a SUN computer/server to B060-016-2 NetDirector KVM Switch using Cat5e cable
  • Connects a Console to a B060-Series NetDirector Matrix KVM Switch
  • Emergency Home Power (Sump Pumps, Furnace Motors, Lighting, Phones & Computers)
  • Emergency Home Power
  • Professional Installations for flat-screen TVs and displays
  • Professional Audio/Video Systems
  • Data Storage
  • 10Gig Hardware Interconnection
  • Connecting HDMI cables
  • Remote Control of Inverter
  • Connects a PS/2 computer/server to a Smart KVM Switch
  • Connects a USB computer/server to a Smart KVM Switch
  • Connects a USB computer/server to a Phantom Specter KVM Switch installation
  • Home Theater AV
  • HDMI to Displayport Signal conversion
  • 0U Vertical Power Strip accessory for select Tripp Lite 3 Phase ATS products
  • Connecting to an HDMI display
  • UPS in IT applications
Component Type
  • Elbow
  • End Cap
  • Ramp
  • Channel
  • Cable Tray
  • Junction
  • Mounting Bracket
  • Coupler
  • Drop Out/Waterfall
  • Accessory
Form Factor
  • Horizontal
  • Vertical
loading gif

Need Help Finding Cable Management J-Hooks?

Tripp Lite's wall-mount J-hooks help manage and organize category, fiber optic and other cables over long distances and are made from galvanized steel designed to hold long lengths of cabling up to 60 lb.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.