Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Cable Management

Cable Ties

Application
  • Emergency Backup Power
  • Computer Networks
  • Home/Office
  • Travel
  • Audio/Video
  • Hospital/Medical
  • Sensitive Equipment
  • Powering Devices
  • Connecting Peripherals
  • Computer Networking
  • Home Theater/AV
  • Computer Networking (Fiber)
  • Replacement power cord for Sony PlayStation 5 (PS5), Game Consoles, LCD TV, Monitor, Sound Bar, Printers
  • Remote/Mobile Power
  • Industrial/Factory Floor
  • Network/Server
  • Medical-Grade
  • Mobile
  • RV/Marine
  • EMS/Ambulance
  • Utility/Long Haul Truck
  • Connecting Devices
  • Connects a USB console to a B060-Series NetDirector Matrix KVM Switch
  • Hospitals & Medical Facilities
  • Connecting Drives
  • Home Theater/AV, Connecting Peripherals
  • Copper Cable
  • Power Cable
  • Connecting Peripherals, Home Theater/AV
  • Replacement battery for the HCRK-36
  • Replacement battery for the HCRK-54
  • Replacement battery for the HCRK and HCRK-INT
  • Connect a server with PS/2 keyboard/mouse ports to a B064-Series NetDirector KVM Switch using Cat5e/6 cable
  • Connect a USB computer/server to a B064-Series NetDirector KVM Switch using Cat5e/6 cable
  • Connect a DB9 male serial port on a server to a B064-Series NetDirector KVM Switch via Cat5e cable
  • Connect a USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media
  • Safety
  • Green (Energy-Saving)
  • Cat6 Gigabit Ethernet Networks or VGA/DVI/HDMI over Cat5/6 AV Equipment
  • Home Theater / AV
  • Power
  • Connect two Displayport cables together
  • Mini-Displayport to Displayport adaptation
  • Computer to Monitor Connection
  • Computer to Monitor / Speaker Connection
  • Computer Networking ( Fiber )
  • Devices with Micro HDMI ouput ports to standard HDMI Display
  • HDMI Video equipment
  • Color coding of connected power equipment
  • Compatible with network hardware that uses C15 power input connections
  • Connect a USB computer/server to a B064- IPG or IPH Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connects a PS/2 computer/server to a Phantom Specter KVM Switch installation
  • Terminating Cat5e Patch Cables
  • Terminating Patch Cables
  • Termination of Cat6 patch cables
  • Connecting USB Peripherals
  • Extending the length of a 3.5mm Mini Stereo Audio cable
  • Compatible with network hardware with C15 power connections to 5-15R power outlets
  • Creates an Ethernet port on a Computer
  • Computer Networking, Video over Cat5e
  • Power Devices
  • Connects a USB computer/server to a B070 / B072-Series Cat5 KVM Switch
  • Video Cable
  • Connector Conversion
  • Home Theater A/V
  • Connects a USB computer/server to a NetCommander Cat5 IP KVM Switch
  • VOIP
  • Stereo cable extension
  • Video Signal Conversion
  • Video Adapter
  • Video Adapting
  • Adds a Gigabit Ethernet port(s) to a computer
  • Charging mobile devices
  • Powering Device
  • Signal Conversion
  • Fiber and Copper Patching
  • Connect USB 3.0 Micro-B devices, such as external hard drives and phones, to the USB Type-C (USB-C) port on your phone, tablet, ultrabook or computer
  • Connect devices with a USB Type-C (USB-C) connector to the USB Type-A port on a charger, laptop, ultrabook or computer
  • Connect USB devices with a Type-A connector to the USB Type-C (USB-C) port on your smartphone, tablet, Ultrabook or computer
  • USB Type-C (USB-C) smartphone, tablet, Ultrabook, or computer to USB Type-C Peripheral
  • USB Type-C Computer to USB Type-C Peripheral
  • Connecting to a DVI display via a USB-C port
  • Connecting to a 4K DisplayPort monitor
  • Connects a PS/2 computer/server to a B070 / B072-Series NetCommander Cat5 KVM Switch
  • Connecting to a DVI display via a USB-C host
  • Connecting to DVI Display
  • Connecting USB Peripherals, Powering Devices
  • Connect USB Type-B devices to the USB Type-C (USB-C) port on your phone, tablet, ultrabook or computer
  • Connect to a DVI display, Gigabit Ethernet and charge the host PC
  • Connecting an HDMI display and USB peripherals
  • Connect a DisplayPort USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connect a DVI USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Connect a HDMI USB computer/server to a B064- IPG Series NetDirector KVM Switch using Cat5e/6 cable, and provide it with access to Virtual Media and Common Access Card ( CAC )
  • Fiber Patching
  • IDE to SATA conversion
  • Connecting to a DisplayPort monitor
  • Connect to a DisplayPort monitor
  • Connect to a DisplayPort monitor via a USB-C port
  • Connect to a DVI monitor
  • Connect USB devices with a Type-C connector to the USB Type-C (USB-C) port on your smartphone, tablet, Ultrabook or computer
  • Home Theater, A/V
  • Connecting
  • Industrial/Outdoor AV
  • Camping, Utility Truck, Fleet Vehicle, Home, Off-grid
  • Home Theater/Commercial AV
  • Connecting to an Ethernet network
  • KVM Accessory
  • Industrial/Outdoor Display Solutions
  • USB Hub
  • Connecting Ethernet
  • Home/Office, Education, Healthcare
  • Fiber Cable
  • Connecting an external monitor
  • SPOT COOLING
  • 3 PHASE BATTERY CABINET
  • USB Type-C Computer to USB Peripheral
  • Adding an Ethernet connection to your Chromebook or MacBook
  • Full-Size Racks
  • USB-A Hub, Laptop Stand
  • Cable Management Horizontal Fiber
  • Copper to Fiber Media Converter
  • RJ45 to SFP Media Converter
  • USB-C to 3.5mm Stereo Audio Adapter
  • USB to Audio Adapter with PD Charging
  • Housing and Powering N784-H/N785-H Series Media Converters
  • Powering N785-CH12 Media Converter Chassis
  • USB-C Docking Station
  • Cable Management
  • USB-C Dock for Microsoft Surface
  • Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
  • Connect a USB-C computer/server to a B064-Series NetDirector KVM Switch using Cat5e cable
  • Computer Gaming
  • Converting U.2 storage port to M.2
  • Connecting an HDMI display
  • USB-C smartphone, tablet, Ultrabook, or computer to USB-C peripheral
  • Work/Utility Truck, Fleet vehicle, Service Van, Home, Off-Grid
  • Remote/Mobile Power/ Work Truck/Fleet/Off-Grid
  • Workbench, desk, office
  • Workbench, Office, Home
  • Emergency Backup Power, Hybrid On/Off Grid Inverter, Remote/Rural Site Power
  • Energy Storage
  • Hybrid On/Off-Grid Power Generation
  • Charging Laptops and Mobile Devices
  • Connecting to Virtual Reality Headset
  • Connecting Virtual Reality Headset
  • Charging a Smart Phone and Watch
  • Truck
  • Computer Networks, Audio/Video
  • Home/Office, Computer Networks
  • Mobile power
  • Emergency Power
  • Backup Power
  • Automotive
  • Power inverter for emergency vehicles
  • Remote monitoring
  • Connecting Peripherals, Powering Devices
  • Mobile power inverter system
  • Home/Office, Travel
  • Automotive inverter
  • Power Inverter Remote Control
  • Connect a computer/server to a B060 or B064-Series NetDirector KVM Switch using Cat5e cable
  • Connect a USB computer/server to a B060-Series NetDirector KVM Switch using Cat5e cable
  • Connect a SUN computer/server to B060-016-2 NetDirector KVM Switch using Cat5e cable
  • Connects a Console to a B060-Series NetDirector Matrix KVM Switch
  • Emergency Home Power (Sump Pumps, Furnace Motors, Lighting, Phones & Computers)
  • Emergency Home Power
  • Professional Installations for flat-screen TVs and displays
  • Professional Audio/Video Systems
  • Data Storage
  • 10Gig Hardware Interconnection
  • Connecting HDMI cables
  • Remote Control of Inverter
  • Connects a PS/2 computer/server to a Smart KVM Switch
  • Connects a USB computer/server to a Smart KVM Switch
  • Connects a USB computer/server to a Phantom Specter KVM Switch installation
  • Home Theater AV
  • HDMI to Displayport Signal conversion
  • 0U Vertical Power Strip accessory for select Tripp Lite 3 Phase ATS products
  • Connecting to an HDMI display
  • UPS in IT applications
Component Type
  • Elbow
  • End Cap
  • Ramp
  • Channel
  • Cable Tray
  • Junction
  • Mounting Bracket
  • Coupler
  • Drop Out/Waterfall
  • Accessory
Form Factor
  • Horizontal
  • Vertical
loading gif

Need Help Finding Cable Management Cable Ties?

Tripp Lite Cable Ties are the must-have accessory for keeping bundles of cables manageable. Choose from nylon zipties that provide a minimum tensile strength of 40 lb. or reusable hook-and-loop touch fasteners.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.