Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Rolling TV/Monitor Carts

WorkWise Mobile Standing Desk Workstation Height Adjustable WWSSRDSTC

Rolling Desk TV/Monitor Cart - Height Adjustable

  • Type: Rolling Desks
  • Number of Displays: 1
rolling standing desk on wheels adjustable WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

  • Type: Rolling Desks
  • Number of Displays: 1
  • Max Weight (lbs.): 33
Mobile Quad Screen Video Wall For Four 45in to 55in TVs and Monitors Heavy Duty DMCVW4555X4

Mobile Quad-Screen Video Wall – For Four 45" to 55" TVs and Monitors, Heavy Duty

  • Type: Multi-Screen Video Walls
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 4
  • Motion: Fixed
  • Screen Size (in.): 40 - 49; 50 - 59
  • Max Weight (lbs.): 528
Mobile Dual Screen Video Wall For Two 45in to 55in TVs and Monitors Heavy Duty DMCVW4555X2

Mobile Dual-Screen Video Wall - For Two 45" to 55" TVs and Monitors, Heavy Duty

  • Type: Dual-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 2
  • Motion: Fixed
  • Screen Size (in.): 40 - 49; 50 - 59
  • Max Weight (lbs.): 132
Rolling Dual Screen TV Monitor Cart For Two 35in to 45in TVs and Monitors Side by Side Mounting DMCSD3545M

Rolling Dual-Screen TV/Monitor Cart - For Two 35" to 45" TVs and Monitors, Side-by-Side Mounting

  • Type: Dual-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Number of Displays: 2
  • Motion: Fixed
  • Screen Size (in.): 30 - 39; 40 - 49
  • Max Weight (lbs.): 176
heavy duty height adjustable rolling flat screen tv stand 60 inch to 100 inch DMCS60100XX

Mobile Flat/Curved Panel Floor Stand - 60" - 100" TVs and Monitors, Heavy-Duty

  • Type: Single-Screen
  • VESA Pattern (mm): 1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500
  • Number of Displays: 1
  • Motion: Tilt
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Max Weight (lbs.): 220
mobile flat panel floor stand for 37in to 70in tvs monitors DMCS3770L

Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

  • Type: Single-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 1
  • Motion: Tilt
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Max Weight (lbs.): 88
Mobile Flat Panel Floor Stand 32in 70in TVs Monitors DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

  • Type: Single-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 1
  • Motion: Full
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Max Weight (lbs.): 150
Mobile Workstation with Monitor Mount For 17in to 32in Displays Height Adjustable DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

  • Type: Single-Screen
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Number of Displays: 1
  • Motion: Tilt
  • Screen Size (in.): 1 - 20; 30 - 39
  • Max Weight (lbs.): 18
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.