Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Small (2U-4U)

4u server shipping case SRCASE4U

4U ABS Server Rack Equipment Shipping Case

  • Type: Small (2U-4U)
  • Rack Height: 4U
  • Max Device Depth (in.): 20.5
  • Weight Capacity (lbs.): 75
  • Color: Black
2u server shipping case SRCASE2U

2U ABS Server Rack Equipment Shipping Case

  • Type: Small (2U-4U)
  • Rack Height: 2U
  • Max Device Depth (in.): 20.5
  • Weight Capacity (lbs.): 50
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.