Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Rack Cooling Equipment

SmartRack Roof Mounted Fan Panel 6 208 240V high performance fans 420 CFM C14 inlet SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
SmartRack 3U Fan Panel 3 208 240V high performance fans 315 CFM C14 inlet SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
SmartRack 12000 BTU 230V Portable Air Conditioning Unit BS 1363 Plug Small Server Rooms Network Closets SRXCOOL12KB

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 230V, BS 1363 Plug

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
SmartRack 12000 BTU 230V Portable Air Conditioning Unit Small Server Rooms Network Closets SRXCOOL12K

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 230V

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
SmartRack Wall Mount Roof Fan Kit 2 120V high performance fans 210 CFM 5 15P plug SRFANWM

SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
Fan Tray for 19 in Racks 1U 9 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY9

Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet

  • Type: Rack-Mount
  • Input Voltage: 120V AC
Fan Tray for 19in Racks 1U 6 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY6

Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet

  • Type: Rack-Mount
  • Input Voltage: 120V AC
SmartRack Roof Mounted Fan Panel 6 120V high performance fans 630 CFM 5 15P plug SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack 3U Fan Panel 3 120V high performance fans 210 CFM 5 15P plug SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack 1U Fan Tray 3 120V High Performance Fans 210 CFM 5 15P Plug SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack 7000 BTU 120V Rack Mounted Air Conditioning Unit SRCOOL7KRM

SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V

  • Type: Rack-Mount
  • Input Voltage: 120V AC
  • Cooling Capacity: 7,000 BTU / 2.0 kW
SmartRack 60 kWH 208 230V 50 60Hz In Row Precision Cooler Chilled Water Type SRCOOL60KCW

SmartRack In-Row Precision Server Rack Cooling Unit - 60 kW, 208–230V, 50/60 Hz, Chilled Water Type

  • Type: In-Row
  • Input Voltage: 208V AC; 230V AC
  • Cooling Capacity: 204,000 BTU / 60 kW
SmartRack 33000 BTU 208 240V 60Hz Energy Saving Row Based Air Conditioning Unit Hardwire Input SRCOOL33K

SmartRack Energy-Saving, Row-Based Server Rack Cooling Unit - 33,000 BTU, 208/240V, L6-30P Input Plug

  • Type: In-Row
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 33,000 BTU / 9.7 kW
SmartRack Wall Mount Server Rack Cooling Unit 2000 BTU 120V SRCOOL2KWM

SmartRack Wall-Mount Server Rack Cooling Unit - 2,000 BTU, 120V

  • Type: Rack-Mount
  • Input Voltage: 120V AC
  • Cooling Capacity: 2,000 BTU / 0.6 kW
SmartRack 24000 BTU 208 240V Portable Air Conditioning Unit Network Management Card Server Rooms Data Centers SRCOOL24K

SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card

  • Type: Portable
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 24,000 BTU / 7 kW
SmartRack 18000 BTU 208 240V Portable Air Conditioning Unit Server Rooms Data Centers SRCOOL18K

SmartRack Portable Server Rack Cooling Unit - 18,000 BTU, 208/240V

  • Type: Portable
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 18,000 BTU / 5.275 kW
SmartRack 12000 BTU 120V Portable Air Conditioning Unit Small Server Rooms Network Closets SRCOOL12K

SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 120V

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.