Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W10-BW0

Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS models in USA

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS in USA (Lower 48 States). Note: Startup Only – Excludes On-Site Warranty. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
One Time Service
Agreement Duration
1-Year (Factory Warranty Only)
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
 
W10-BW0-1B

Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Note: Startup Only – Excludes On-Site Warranty. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
One Time Service
Agreement Duration
1-Year (Factory Warranty Only)
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
Product Coverage Details
1 Additional Battery Cabinet
W10-EW0

Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS in USA - Premium

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Outside Business Hours) for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS in USA (Lower 48 States). Note: Startup Only – Excludes On-Site Warranty. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
One Time Service
Agreement Duration
1-Year (Factory Warranty Only)
Product Coverage
3-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
 
W10-EW0-1B

Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA - Premium

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Outside Business Hours) for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Note: Startup Only – Excludes On-Site Warranty. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
One Time Service
Agreement Duration
1-Year (Factory Warranty Only)
Product Coverage
3-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
Product Coverage Details
1 Additional Battery Cabinet

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.