Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


W09-BW1-247

Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) and 1-Year 24/7/365 On-Site Warranty Activation for 40kVA - 80kVA 3-Phase UPS in USA (Lower 48 States). Coverage Includes: UPS Parts, Batteries, Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
 
W09-BW1-247-1B

Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA

More Info
Ordering Help
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) and 1-Year 24/7/365 On-Site Warranty Activation for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts, Batteries, Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
Product Coverage Details
1 Additional Battery Cabinet
W09-BW1-247-1BX

Unpacking/Assembly for SV 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA

More Info
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) and 1-Year 24/7/365 On-Site Warranty Activation for SV Series 3-Phase UPS and Primary Battery Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts, Batteries, Labor, Travel and 24/7 Technical Support. Note: Includes Unpacking/Assembly of UPS Modular Frame Components (Power Modules/Battery Packs) Only. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes Warranty Service and Assembly
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
Product Coverage Details
1 Additional Battery Cabinet
W09-BW1-247-X

Unpacking/Assembly for SV 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA

More Info
OVERVIEW
Service Description

Commissioning with Startup (Normal Business Hours) and 1-Year 24/7/365 On-Site Warranty Activation for SV Series 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts, Batteries, Labor, Travel and 24/7 Technical Support. Note: Includes Unpacking/Assembly of UPS Modular Frame Components (Power Modules/Battery Packs) Only. Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes Warranty Service and Assembly
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
Yes
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.