Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


W07-BW0

208V UPS Start-Up Service (12-20KRT), Regular Hours, 350 mi. range - excludes on-site warranty service

More Info
OVERVIEW
Service Description
Regular business hours start up for single-phase, 208 volt UPS suite (10KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs for locations within the US (lower 48 states) Excludes on site warranty. Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
One Time Service
Agreement Duration
Factory Warranty Only
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
Refer to Factory Warranty
Battery Replacement Included
Yes
W07-BW1-1BD

208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty

More Info
OVERVIEW
Service Description
Regular business hours start up for single-phase, 208 volt UPS suite (10KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs. When timely performed, startup activates one year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states). Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Internal Batteries
Battery Replacement Included
Yes
W07-BW2-1BD

208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty

More Info
OVERVIEW
Service Description
Regular business hours start up for single-phase, 208 volt UPS suite (12KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs. When timely performed, startup activates two year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states). Contact Tripp Lite for current service areas. Additional charges apply for additional battery packs or cabinets.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
2-Year
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Internal Batteries
Battery Replacement Included
Yes
W07-BW3-1BD

208V UPS Start-Up Service (10-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty

More Info
OVERVIEW
Service Description
Evening or week-end hours start up for single-phase, 208 volt UPS suite (10KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs. When timely performed, startup activates three year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states). Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Commissioning Service
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
3-Year
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts and Internal Batteries
Battery Replacement Included
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.