Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

USB Cables Compare Remove

U038-006

USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)

U040-006

USB-C to USB-B Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

U322-006

USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)

U326-006

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)

U420-003

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Audio Video Adapter Cables Compare Remove

U444-006-MDP

USB-C to Mini DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, Black, 6 ft. (1.8 m)

U444-010-DP

USB-C to DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, 10 ft. (3.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.