Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


U040006MICRO

USB Micro-B to USB-C Cable, USB 2.0, (M/M), 6 ft.

6
72
VW-1
3.5MM
Black
PVC
9.00 x 7.00 x 0.50
0.09
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB C (MALE)
MICRO-USB B (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
USB 2.0 (High Speed); USB
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
UR050003

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft.

3
 
 
 
Black
 
7.00 x 9.00 x 0.50
0.11
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.