Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SUBF2030

External Battery Frame for Extended Runtime for select SmartOnline 20kVA & 30kVA 3-Phase UPS Systems

More Info
OVERVIEW
Accessory Type
Battery Frame
INPUT
Input Phase
3-Phase
BATTERY
DC System Voltage (VDC)
240
 
PHYSICAL
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
17.500 x 19.500 x 31.700
Unit Weight (lbs.)
71
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
SURBC2030

Internal Battery Pack - Compatible with select SmartOnline 20kVA, 30kVA, 40kVA 3-Phase UPS System & SUBF2030 External Battery Frame

More Info
OVERVIEW
Accessory Type
Internal Battery Pack
INPUT
Input Phase
3-Phase
BATTERY
DC System Voltage (VDC)
240
UPS Connection
Included cabling
PHYSICAL
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
7.992 x 5.984 x 27.008
Unit Weight (lbs.)
123.00
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.